Cabinets, covers and drawers can be conveniently opened with the cabinet U-handles / industrial handles

The cabinet U-handle is a simple standard part for operating draws, doors, covers and other moving parts. It has a simple design and is very easy to install. Overall, cabinet u-handles are suitable for a wide range of applications, including in industrial environments. The industrial handles not only ensure efficient handling and operation, but also increase comfort, safety and productivity in the workplace.

Cabinet U-handles / industrial handles in diverse materials

Cabinet U-handles / industrial handles are available in the following materials:
The cabinet U-handles of aluminum and die-cast zinc are robust but still inexpensive. U-handles of steel offer the highest load capacity. In hygienically demanding environments, the stainless steel U-handle is the best choice. Plastic cabinet U-handles are very light. There are also versions made from heat-resistant thermoset plastic.

Installation options for cabinet U-handles / industrial handles

Cabinet U-handles of stainless steel, plastic, aluminum or zinc die-cast can be installed from the operating side or from the back side.

Special cabinet U-handle / industrial handle designs

Cabinet U-handles can also be manufactured in a variety of special designs on customer request. The flexible production processes allow for a wide range of shapes and colors. Even for special cases, the right standard parts are always available.
Filter Products
New Products
System of Measurement
Material
19'' Rack Unit (from - to) 19'' Rack Unit
Hole Distance (from - to) Hole Distance
Thread (from - to) Thread
Product Family

Click below for Custom Solutions. Special requests