Cam Latches, Cam Locks without Clamping Function

Cam Latches

Cam latches latch doors and covers with a 90° turn of the operating element, which positions a latch arm behind the frame. Angled edges on the latch element make the locking easier. Depending on the requirements, various fastener and rotating latch types are available for selection.

Cam Locks

Cam locks provide smooth turning & lock operation for doors and drawers.
Both Cam Latches, Cam Locks are available in steel and stainless steel
Filter Products
New Products
Material
Operation
Product Family

Click below for Custom Solutions. Special requests