EN 521.5 Solid Disk Handwheels Plastic, with Stainless Steel Hub, with or without Revolving Handle

Photo

EN 521.5 Plastic Solid Disk Handwheels, with Stainless Steel Hub, with or without Revolving Handle Type: A - Without revolving handle
ELESA original design
code: VDS-SST / VDS+I-SST
Type: A - Without revolving handle
EN 521.5 Plastic Solid Disk Handwheels, with Stainless Steel Hub, with or without Revolving Handle Type: A - Without revolving handle EN 521.5 Plastic Solid Disk Handwheels, with Stainless Steel Hub, with or without Revolving Handle Type: R - With revolving handle
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Plastic solid disk handwheels EN 521.5 feature rear finger grips for comfortable operation.

The cover conceals mounting hardware as well as protruding and recessed shafts. For mounting, the cover is pushed in by hand. For dismantling, the cover can be raised and taken off by applying moderate downward pressure to the rim of the cover.

Resistant to solvents, oils, grease and other chemical agents.

No mounting hole in rim for handwheel without handle. Handle shipped loose; mounting of handle is required.

Specification

Plastic, Polypropylene (PP)

  • High strength reinforced, shock-resistant
  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finish

Hub bushing
Stainless steel AISI 304
Molded-in


Threaded insert
Brass


Cover
Plastic, light gray, push-fit


Revolving handles

  • Plastic
    Black, matte finish
  • Threaded spindle
    Stainless steel AISI 304

RoHS

On request

Other modifications such as inch and special metric bores, keyways, set screw holes, etc.
Cover in other colors

Technical drawing

3D
Hide technical drawing
EN 521.5 Plastic Solid Disk Handwheels, with Stainless Steel Hub, with or without Revolving Handle sketch

Part Options / Table

Bore code

BWithout keyway

Type

AWithout revolving handle
RWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H7
Type A

Type R
d3d4d5d6d7bhl1l2l3rØ
Handle
3.940.3940.390.870.791.180.981.060.940.350.871.342.361.540.61
4.92-0.471.020.941.381.101.221.100.431.061.562.361.930.71
5.910.5510.551.020.941.501.181.341.260.391.181.732.562.280.87
7.870.7870.791.571.501.971.571.731.540.511.422.093.543.190.98

Build & Price

3D Product Configurator
Handwheel diameter d1
Bore code

Bore diameter d2
Bore diameter d2
Type


GN 110 Cross Holes (Special Order) - Metric

GN 110 Zeichnung
Show / Hide columns
d1 / sd1 / sd2 H11d3
Thread
Length l
Standard version
Length l
Handwheels DIN 950 / GN 949 up
to Ø 250 mm
672.5M 34.5-
893M 55.54.5
10113M 55.54.5
12134M 66.55.5
14154M 66.55.5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

GN 110 Cross Holes (Special Order) - Inch

GN 110 Zeichnung
Show / Hide columns
d1 / sd2 +0.003/-0.001d3
Thread
Length l
1/43/326x320.188
5/161/810x320.2
3/81/810x320.2
1/25/321/4x200.25
9/165/321/4x200.25
5/83/161/4x200.312
11/163/161/4x200.312
3/43/161/4x200.312
13/161/41/4x200.375
11/45/16x180.375
1 1/161/45/16x180.375
1 1/181/45/16x180.375
1 1/141/45/16x180.375

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

Selected Part

Total US Dollars (net)
$29.21
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$29.21
799$28.15
100249$26.56
≥ 250$23.90
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.308 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 521.5-100-B10-AEN 521.5-100-B10-REN 521.5-125-B12-REN 521.5-150-B14-AEN 521.5-150-B14-REN 521.5-200-B20-AEN 521.5-200-B20-R

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.