EN 530.1 Knurled Nuts Plastic, with Stainless Steel Tapped Insert

Photo

EN 530.1 Plastic Knurled Nuts, with Stainless Steel Tapped Insert
ELESA original design
code: B.259-Clean
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The surface quality of knurled nuts EN 530.1 is of a sufficiently high standard to meet the highest requirements. Flash marks are not visible.

The smooth and closed surfaces comply with requirements for sanitary applications. Duroplast material is highly resistant to chemicals.

Specification

Plastic, Phenolic (PF)

  • Temperature resistant up to 194 °F (90 °C)
  • White, RAL 9002, painted, shiny finishWSWS

Tapped insert
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
EN 530.1 Plastic Knurled Nuts, with Stainless Steel Tapped Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3+0.02kt
min.
0.87M 60.510.980.510.47
0.98M 80.631.100.550.51
1.26M 100.751.260.590.67

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Color
WS

Selected Part

Total US Dollars (net)
$16.18
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$16.18
10249$15.59
250499$14.71
≥ 500$13.24
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.034 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 530.1-22-M6-WSEN 530.1-25-M8-WSEN 530.1-32-M10-WS

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.