EN 591.5 Knurled Screws Technopolymer Plastic, with Stainless Steel Threaded Stud

Photo

EN 591.5 Technopolymer Plastic Knurled Screws, with Stainless Steel Threaded Stud
ELESA original design
code: BT.S-p-INOX
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

With their stainless steel threaded stud insert, these knurled screws EN 591.5 are particularly suited to applications where hygienic, climatic and environmental factors require corrosion resistant materials.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Reinforced
  • Temperature resistant to 266 °F (130 °C)
  • Black, matte finish

Threaded stud
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
EN 591.5 Technopolymer Plastic Knurled Screws, with Stainless Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length ld3hk
0.79M 50.390.63-0.470.630.39
0.98M 60.630.791.180.630.750.43
1.26M 80.630.791.180.670.870.51

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Length l

Selected Part

Total US Dollars (net)
$3.73
In Stock: 7
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$3.73
10249$3.60
250499$3.40
≥ 500$3.06
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.014 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.