EN 6344 Washer Rings with Axial Ball Bearing Steel / Stainless Steel, with Plastic Housing

Photo

EN 6344 Steel / Stainless Steel Washer Rings with Axial Ball Bearing, with Plastic Housing Material of the axial ball bearing: ST - Steel
ELESA original design
code: CMC
Material of the axial ball bearing: ST - Steel
EN 6344 Steel / Stainless Steel Washer Rings with Axial Ball Bearing, with Plastic Housing Material of the axial ball bearing: ST - Steel EN 6344 Steel / Stainless Steel Washer Rings with Axial Ball Bearing, with Plastic Housing Material of the axial ball bearing: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Used in connection with clamping screws, e.g. star knobs, EN 6344 washer rings with axial ball bearing have the following advantages:

  • Almost double the clamping force due to lower surface friction
  • Fixed contact surface protecting the piece to be clamped

Specification

Housing
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 176 °F (80 °C)
  • Black-gray, matte finish

Axial ball bearing

  • Rolling bearing SteelST, plain finish
    German Material No. 1.3505
  • Contact plate
    Steel, zinc plated, blue passivated finish

Axial ball bearing

  • Rolling bearing Stainless steelNI AISI 440C
  • Contact plate
    Stainless steel AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
EN 6344 Steel / Stainless Steel Washer Rings with Axial Ball Bearing, with Plastic Housing sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3hFor screws
with thread size
Static load
Steel

Stainless steel
1.260.310.710.55M 86744 lbf (30 kN)8992 lbf (40 kN)
1.260.390.710.55M 1011240 lbf (50 kN)12364 lbf (55 kN)
1.260.470.710.55M 1211240 lbf (50 kN)12364 lbf (55 kN)

Build & Price

3D Product Configurator
Material of the axial ball bearing


Outer diameter d1
Inner diameter d2

Selected Part

Total US Dollars (net)
$20.77
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$20.77
10249$20.02
250499$18.89
≥ 500$17.00
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.082 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.