EN 672 Cam Action Indexing Plungers Plastic, with Steel / Stainless Steel Plunger Pin, Lock-Out

Photo

EN 672 Plastic Cam Action Indexing Plungers, with Steel / Stainless Steel Plunger Pin, Lock-Out Material: NI - Stainless steel
Type: AK - With lock nut
ELESA original design
code: PMT.200
Material: NI - Stainless steel
Type: AK - With lock nut
EN 672 Plastic Cam Action Indexing Plungers, with Steel / Stainless Steel Plunger Pin, Lock-Out Material: NI - Stainless steel
Type: AK - With lock nut EN 672 Plastic Cam Action Indexing Plungers, with Steel / Stainless Steel Plunger Pin, Lock-Out Material: NI - Stainless steel
Type: A - Without lock nut EN 672 Plastic Cam Action Indexing Plungers, with Steel / Stainless Steel Plunger Pin, Lock-Out Material: ST - Steel
Type: A - Without lock nut EN 672 Plastic Cam Action Indexing Plungers, with Steel / Stainless Steel Plunger Pin, Lock-Out Material: ST - Steel
Type: AK - With lock nut
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Cam action indexing plungers EN 672 are best utilized in applications where the pin may need to be retracted periodically. By rotating the lever arm 180° the plunger pin is withdrawn. The notch allows for safe positioning while the plunger pin is held in the retracted position.

These plastic cam action indexing plungers are economically priced.

Specification

Threaded body
Plastic
Technopolymer (Polyamide PA-HP)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black, matte finish

Plunger pin

  • SteelST
    Hardened, blackened finish
  • Stainless steelNI AISI 303

Lever arm
Plastic
Technopolymer (Polyamide PA)

  • Black, matte finish
  • Not removable

Spring
Stainless steel AISI 302


Lock nut
Plastic
Technopolymer (Polyamide PA-HP)
Black, matte finish


RoHS

Technical drawing

3D
Hide technical drawing
EN 672 Plastic Cam Action Indexing Plungers, with Steel / Stainless Steel Plunger Pin, Lock-Out sketch

Part Options / Table

Type

AWithout lock nut
AKWith lock nut
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.004 / -0.006
Bore -0.003
d2d3l1l2l3l4sA/F1A/F2Max.
tightening
torque
in Nm
Spring load ≈
Initial

End
0.24M 12 x 1.50.612.010.311.021.040.310.550.750.392.02 lbf (9 N)7.87 lbf (35 N)
0.31M 16 x 1.50.812.400.391.181.280.390.750.940.712.25 lbf (10 N)8.99 lbf (40 N)

Build & Price

3D Product Configurator
Pin diameter d1
Thread d2
Type


Material


Selected Part

Total US Dollars (net)
$11.69
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$11.69
10249$11.26
250499$10.63
≥ 500$9.56
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.