EN 707.5 Split Shaft Collars Plastic

Photo

EN 707.5 Plastic Split Shaft Collars
ELESA original design
code: ANPS
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Split shaft collars EN 707.5 have been designed for mounting in a radial direction on round cross-sections such as shafts or axles and are used as an end stop. They can easily be assembled via the clamping screw, whereby the surface is particularly protected by the plastic.

When used with stainless steel screws and nuts, the plastic elements of these shaft collars are particularly suitable for use in corrosive conditions.

Due to the material used, their mass inertia is very low.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 176 °F (80 °C)
  • Black-gray, matte finishSGSG

Socket cap screw DIN 912
Stainless steel AISI 316L


Hex nut DIN 934
Stainless steel AISI 316L


RoHS

Technical drawing

3D
Hide technical drawing
EN 707.5 Plastic Split Shaft Collars sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2bd3x ≈
Max. protrusion
of screw head
Max. recommended
tightening torque in Nm
1.38B 12B 14B 160.51M 40.042
1.57B 18B 20-0.55M 40.032
1.97B 22B 25B 300.55M 50.093
2.56B 35B 40-0.55M 50.013

Build & Price

3D Product Configurator
Outer diameter d1
Bore d2
Color
SG

Selected Part

Total US Dollars (net)
$4.66
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$4.66
10249$4.49
250499$4.24
≥ 500$3.81
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.037 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.