EN 955.6 Clamping Plates Plastic, for Digital Position Indicators EN 955 / EN 955.2

Photo

EN 955.6 Plastic Clamping Plates, for Digital Position Indicators EN 955 / EN 955.2
ELESA original design
code: BSA-T50
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Clamping plates EN 955.6 are used in connection with digital position indicators EN 955 / EN 955.2. The mounting holes support typical bore hole patterns.

In a simpler manner and without great construction and installation effort these spindles can, after adjustment, be clamped and locked.

At the same time these plates are fitted with bore diameter 6.1mm to accomodate the torque support of the position indicator.

The clamping plate can be installed so that the adjustable lever is situated as required either on the right or the left.

Specification

Body
Plastic, Polyamide (PA-HP)

  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finish

Adjustable lever

  • Plastic, Polyamide (PA)
    Glass fiber reinforced
    Black, matte finish
  • Tapped insert
    Stainless steel AISI 304

Hex head screw
Stainless steel AISI 316


RoHS

Technical drawing

3D
Hide technical drawing
EN 955.6 Plastic Clamping Plates, for Digital Position Indicators EN 955 / EN 955.2 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bd1d2l1l2l3l4m1m2
0.94B 6B 8B 100.131.501.100.311.160.590.71

Build & Price

3D Product Configurator
Width b
Bore d1

Selected Part

Total US Dollars (net)
$28.46
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$28.46
799$27.42
100249$25.87
≥ 250$23.28
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.031 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.