FR 100.2 Flanged Receptacles Stainless Steel, for Ball Lock Pins

Photo

 FR 100.2 Stainless Steel Flanged Receptacles, for Ball Lock Pins
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Flanged receptacles FR 100.2 provide a permanent and proper mating hole for ball lock pins.

Designed for use on materials and in applications where the pin does not have anything to lock against. Because the pin does not protrude out of the bottom of the receptacles, they are ideal for blind hole applications.

Can be mounted with screws, rivets or bolts.

Specification

Flanged receptacle
Stainless steel AISI 303


RoHS

On request

Diamond, rectagular, and round configurations
Stainless steel 17-4 version
Other materials and configurations available in certain minimum quantities

Technical drawing

3D
Hide technical drawing
 FR 100.2 Stainless Steel Flanged Receptacles, for Ball Lock Pins sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Fits pin diameter
±0.01d2
Thread
d3 ±0.005h1 ±0.01h2 ±0.005h3±0.01
0.2500.6256 x 320.3750.6500.0600.0601.000
0.3130.6256 x 320.4690.7830.0600.0601.000
0.3750.6256 x 320.5620.9130.0600.0601.000
0.5000.87510 x 320.7501.1950.1000.0601.125

Build & Price

3D Product Configurator
Pin diameter d1

Selected Part

Total US Dollars (net)
$30.45
In Stock: 9
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$30.45
100249$27.91
250499$25.38
≥ 500$22.84
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.