GN 113.4 Heavy Duty Ball Lock Pins Stainless Steel AISI 630, with Finger Recess

Photo

GN 113.4 Stainless Steel AISI 630 Heavy Duty Ball Lock Pins, with Finger Recess
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Heavy duty ball lock pins GN 113.4 are used for rapid connecting and securing of components or workpieces. They are useful and renowned for their compact design. A typical application is locating pins that have to regularly be moved in and out of position.

These ball lock pins have a high load capacity, due to the pin being made of heavy duty, hardened and highly abrasion-resistant stainless steel.

By depressing the spring loaded push button, the two balls are freed, and by releasing the push button the balls are locked.

The loss protection eye ring is enclosed unmounted.

The technical section contains the load ratings for the double shear strength (breaking strength).

Specification

Shank pin
Stainless steel AISI 630
Precipitation hardened


Balls
Stainless steel AISI 420C


Spring
Stainless steel AISI 631


Eye ring
Stainless steel AISI 301


Temperature resistant up to 480 °F (250 °C)


RoHS

Accessory

Ball Chains GN 111
Ball Chains GN 111.5
Retaining Cables GN 111.2 (with 2 Key Rings or with 1 Key Ring and 1 Mounting Tab)
Retaining Cables GN 111.2 (with Mounting Tabs or Loops)
Spiral Retaining Cables GN 111.4

Technical drawing

3D
Hide technical drawing
GN 113.4 Stainless Steel AISI 630 Heavy Duty Ball Lock Pins, with Finger Recess sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.002/-0.003l1 +0.024d2d3l2 ±0.04l3 +0.008Location
bore
 +0.004
0.1970.3940.5910.7870.9841.1811.3781.5751.7721.9692.3622.7563.150---0.220.390.240.8660.197
0.2360.3940.5910.7870.9841.1811.3781.5751.7721.9692.3622.7563.150---0.280.390.280.8660.236
0.3150.3940.5910.7870.9841.1811.3781.5751.7721.9692.3622.7563.1503.5433.937-0.370.550.321.0630.315
0.3940.5910.7870.9841.1811.3781.5751.7721.9692.3622.7563.1503.5433.9374.3314.7240.470.550.381.0630.394
0.4720.7870.9841.1811.3781.5751.7721.9692.3622.7563.1503.5433.9374.3314.724-0.570.790.421.2600.472
0.6301.1811.3781.5751.7721.9692.3622.7563.1503.5433.9374.3314.7245.1185.5125.9060.750.790.551.2600.630
0.7871.9692.3622.7563.1503.5433.9374.3314.7245.1185.5125.906----0.981.100.811.5350.787
0.9841.9692.3622.7563.1503.5433.9374.3314.7245.1185.5125.906----1.211.100.871.5350.984

Build & Price

3D Product Configurator
Pin diameter d1
Length l1

Load Capacity of Ball Lock Pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double shear strength (breaking strength) have been calculated or theoretically determined in accordance with DIN 50141.

The endangered bolt cross-section S was considered in two shear planes until breakage, according to the sketch shown opposite.

The details given on load capacity are non-binding guide values without any liability. In general, they do not constitute a warranty of quality. The user must determine from case to case if a product is suitable for the application. Ambient influences may affect the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F ≈ double shear strength according to DIN 50141 (breaking strength)

Show / Hide columns
d1
Pin diameter
GN 113.4
55395 lbf (24 kN)
67868 lbf (35 kN)
814163 lbf (63 kN)
1022481 lbf (100 kN)
1232372 lbf (144 kN)
1657776 lbf (257 kN)
2090598 lbf (403 kN)
25141854 lbf (631 kN)

Selected Part

Total US Dollars (net)
$38.95
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$38.95
100249$35.70
250499$32.46
≥ 500$29.21
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.029 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.