GN 1132 Holding Bushings Stainless Steel, for GN 1130 Lifting Pins

Photo

GN 1132 Stainless Steel Holding Bushings, for GN 1130 Lifting Pins
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Holding bushings GN 1132 are used together with lifting pins GN 1130. The length l1 of the holding bushing should be equal to the length l1 of the lifting pin in order to reach the load capacities given in the table at insertion length x.

Holding bushings are intended to remain permanently in the workpiece, creating a space-saving alternative to lifting eye bolts or other lifting gear.

Specification

Stainless steel AISI 630
Precipitation hardened


RoHS

On request

Other threads d2

Technical drawing

3D
Hide technical drawing
GN 1132 Stainless Steel Holding Bushings, for GN 1130 Lifting Pins sketch

Part Options / Table

Type

AWith external hex
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1
Nominal length
d2d3d4 +0.012l2l3sTightening torque
in Nm
0.310.39M 16 x 1.50.940.3861.080.790.7590
0.310.98M 160.940.3861.480.980.7575
0.390.59M 20 x 1.51.100.4801.400.940.94145
0.391.38M 201.100.4801.811.140.94130
0.470.59M 24 x 1.51.260.5791.400.941.06220
0.471.38M 241.260.5791.911.421.06200
0.630.98M 30 x 21.540.7561.731.141.18440
0.631.97M 301.540.7562.601.731.18400
0.791.97M 36 x 21.691.0242.762.171.42440

Build & Price

3D Product Configurator
Pin diameter d1
Length l1
Thread d2
Type

Selected Part

Total US Dollars (net)
$71.60
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$71.60
1024$65.64
2549$59.67
≥ 50$53.70
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.070 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.