GN 114.6 Rapid Release Pins Stainless Steel, with Axial Lock (Pawl)

Photo

GN 114.6 Stainless Steel Rapid Release Pins, with Axial Lock (Pawl)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Rapid release pins GN 114.6 are used for rapid connecting and securing of components or workpieces. A typical application is locating pins that have to regularly be moved in and out of position.

The rectangular pawls made of stainless steel sheet metal keep the shank pin in an axial position in the bore. The shank pin can be inserted or retracted by pressing the button releasing the pawls from their secured locked-out position, once the button is released, the pawls return to their original position.

The load values given in the table for shear strengths are for reference only. They are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Specification

Shank pin
Stainless steel AISI 303


Securing pawls
Stainless steel sheet metal AISI 304


Knob / push button / push rod
Stainless steel AISI 303


Spring
Stainless steel AISI 301


RoHS

Accessory

Ball Chains GN 111
Ball Chains GN 111.5
Retaining Cables GN 111.2
Spiral Retaining Cables GN 111.4

Technical drawing

3D
Hide technical drawing
GN 114.6 Stainless Steel Rapid Release Pins, with Axial Lock (Pawl) sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.004l1 +0.016
Minimum size
abd2d3d4d5l2l3
0.2360.6300.7870.9841.1811.3781.5751.7721.9692.3622.7563.150----0.090.020.29 +0.020.230.470.980.280.79
0.3150.6300.7870.9841.1811.3781.5751.7721.9692.3622.7563.1503.5433.937--0.110.020.39 +0.020.310.591.180.330.83
0.3940.5910.7870.9841.1811.3781.5751.7721.9692.3622.7563.1503.5433.9374.3314.7240.130.040.46 +0.040.390.711.340.391.02
0.4720.7870.9841.1811.5751.3781.7721.9692.3622.7563.1503.5433.9374.3314.724-0.150.040.54 +0.040.470.711.340.441.02
0.6301.1811.3781.5751.7721.9692.3622.7563.1503.5433.9374.3314.7245.1185.5125.9060.190.050.74 +0.040.630.871.570.561.26
0.7871.1811.3781.5751.7721.9692.3622.7563.1503.5433.9374.3314.7245.1185.5125.9060.190.050.89 +0.040.780.981.570.581.30

Build & Price

3D Product Configurator
Pin diameter d1
Length l1

Load Capacity of Rapid Release Pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double shear strength (breaking strength) have been calculated or theoretically determined in accordance with DIN 50141.

The endangered bolt cross-section S was considered in two shear planes until breakage, according to the sketch shown opposite.

The details given on load capacity are non-binding guide values without any liability. In general, they do not constitute a warranty of quality. The user must determine from case to case if a product is suitable for the application. Ambient influences may affect the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F ≈ double shear strength according to DIN 50141 (breaking strength)

Show / Hide columns
d1
Pin diameter
GN 114.6
63822 lbf (17 kN)
87868 lbf (35 kN)
1010566 lbf (47 kN)
1216861 lbf (75 kN)
1631024 lbf (138 kN)
2051256 lbf (228 kN)

Selected Part

Total US Dollars (net)
$33.20
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$33.20
100249$30.43
250499$27.67
≥ 500$24.90
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.072 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.