GN 188 Serrated Locking Plates Stainless Steel, Weldable

Photo

GN 188 Stainless Steel Serrated Locking Plates, Weldable Type: A - With through hole, without bushing
Type: A - With through hole, without bushing
GN 188 Stainless Steel Serrated Locking Plates, Weldable Type: A - With through hole, without bushing GN 188 Stainless Steel Serrated Locking Plates, Weldable Type: B - With threaded bushing GN 188 Stainless Steel Serrated Locking Plates, Weldable Type: C - With threaded bushing and positioning hub
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

With serrated locking plates GN 188, components can be adjusted and locked form-fit at a defined angle. They are attached by welding.

The serration is aligned exactly with the holes d4, which guarantees a parallel or right-angled arrangement.

The tooth count of 24 / 36 enables the adjustment in 15° or 10° steps, resulting in the indexing positions listed in the separate table.

During assembly, the thrust spring is placed between the serrated locking plates and ensures that the serrated locking plates separate properly when removed. The delivery includes two serrated locking plates, a thrust spring and, depending on the version, a threaded bushing.

Specification

Plate
Stainless steel precision castingNI AISI CF-8


Threaded bushing
Stainless Steel AISI 304


Thrust spring
Stainless Steel AISI 301


RoHS

Technical drawing

3D
Hide technical drawing
GN 188 Stainless Steel Serrated Locking Plates, Weldable sketch

Part Options / Table

Type

AWith through hole, without bushing
BWith threaded bushing
CWith threaded bushing and positioning hub
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1z
Tooth count
d2
Type A
d3
Type B
Type C
d4d5 -0.006h1h2mstmin.
Stroke
1.382436B 12M 80.120.4720.470.071.020.670.100.10
2.172436B 16M 100.160.6300.670.111.650.870.120.16
2.952436B 20M 120.200.7870.870.192.361.060.160.20

Build & Price

3D Product Configurator
Outer diameter d1
Tooth count z
Type



Material

Possible Angles / Index Positions

z
Tooth
count

Angle
steps

Possible angles / index positions

24

15°

Skala 0 bis 90 (15° Schritte)

36

10°

Skala 0 bis 90 (10° Schritte)

Application Example

Skizze GN 188

Selected Part

Total US Dollars (net)
$16.24
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$16.24
5099$14.89
100249$13.54
≥ 250$12.18
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.