GN 2496 Cam Rollers Stainless Steel, for Cam Roller Linear Guide Rails GN 2492

Photo

GN 2496 Stainless Steel Cam Rollers, for Cam Roller Linear Guide Rails GN 2492 Type: B - Cam roller with bore
Type: B - Cam roller with bore
GN 2496 Stainless Steel Cam Rollers, for Cam Roller Linear Guide Rails GN 2492 Type: B - Cam roller with bore GN 2496 Stainless Steel Cam Rollers, for Cam Roller Linear Guide Rails GN 2492 Type: E - Eccentrical cam roller with eccentrical bearing pivot GN 2496 Stainless Steel Cam Rollers, for Cam Roller Linear Guide Rails GN 2492 Type: N - Normal cam roller with centered bearing pivot
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Cam rollers GN 2496 can be combined with cam roller linear guide rails GN 2492 to build individual and space-saving linear guide rail systems.

The outer surfaces of the cam rollers are spherically shaped so that, in conjunction with the correspondingly shaped rails, there is a precise, linear run across four points of contact. The materials can also be used in aggressive environments that can be found for example in the chemical, pharmaceutical and medical industries.

In combination with the guide rail, the play or initial tension of multiple cam rollers can be determined during assembly by using the adjustable eccentric cam roller (Type E). The required open-end wrench can be ordered separately as GN 2424.1.

Cam rollers can be combined with custom rails provided that the run geometry is matching.
The sealed and permanently lubricated cam rollers guarantee superior running performance and low wear.

Specification

Cam roller

  • Stainless steel AISI 440C
  • Dust and splash water protected
  • Permanent lubrication
    Roller bearing grease, FDA compliant, class H1

Sealing disks
Rubber (NBR), blue2RS


Threaded mounting collar
Stainless steel AISI 316L


Operating temperature -40 °F to 212 °F
(-40 °C to 100 °C)


RoHS

Accessory

Open End Wrenches GN 2424.1

Technical drawing

3D
Hide technical drawing
GN 2496 Stainless Steel Cam Rollers, for Cam Roller Linear Guide Rails GN 2492 sketch

Part Options / Table

Type

BCam roller with bore
NNormal cam roller with centered bearing pivot
EEccentrical cam roller with eccentrical bearing pivot

Coding

XFor fixed bearing guide rail
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1
Rails
GN 2492
b1b2d1
-0.002
d2
-0.0003
d3
-0.002
d4l1l2l3
max.
rA/FtxFR
per cam
roller
FA
per cam
roller
1.180.280.390.8860.27560.394M 50.100.190.020.180.510.330.02130 lbf (580 N)31.47 lbf (140 N)
1.770.430.611.3820.39370.472M 60.170.270.040.280.590.470.03445 lbf (1980 N)112 lbf (500 N)

Build & Price

3D Product Configurator
Height h1
Type



Material of the sealing disks

Coding

Selected Part

Total US Dollars (net)
$29.00
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$29.00
1024$26.58
2549$24.17
≥ 50$21.75
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.