GN 275 Swivel Clamp Connectors Stainless Steel

Photo

GN 275 Stainless Steel Swivel Clamp Connectors Material: NI - Stainless steel
Identification No.: 2 - With stainless steel socket cap screw DIN 912
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The clamping bore of GN 275 swivel clamp connectors is mechanically machined and designed for GN 990 or DIN 2391, DIN 2395 and DIN 2462 construction tubes.

At the screw location z, the socket cap screw reduces the bore cross-section for clamping.

For clamping without tools, the socket cap screw can be replaced by a GN 911.3 adjustable lever listed in the table as accessory.

GN 275 swivel clamp connectors can be combined with GN 271, GN 273 or GN 277 swivel clamp connectors to swivel clamp connector joints.

Specification

Stainless steelNI AISI CF-8
Matte shot-blasted finish


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Technical drawing

3D
Hide technical drawing
GN 275 Stainless Steel Swivel Clamp Connectors sketch

Part Options / Table

Identification no.

2With stainless steel socket cap screw DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
b
Swivel width
d2kl1l2mstz
Screw
location for
screw size
Accessory
Recom. lever
GN 911.3 for
 z
l3
B 120.980.261.242.401.361.910.390.49M6-20--
B 140.980.261.242.401.361.910.390.49M6-20--
B 150.980.261.242.401.361.910.390.49M6-20--
B 160.980.261.242.401.361.910.390.49M6-20--
B 180.980.261.242.401.361.910.390.49M6-202.482.48
B 200.980.261.242.401.361.910.390.49M6-201.772.48

Build & Price

3D Product Configurator
Bore d1
Identification No.

Material

Selected Part

Total US Dollars (net)
$46.85
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$46.85
1024$42.95
2549$39.05
≥ 50$35.14
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.396 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.