GN 283 Swivel Clamp Connector Joints Stainless Steel

Photo

GN 283 Stainless Steel Swivel Clamp Connector Joints
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Swivel clamp connector joints GN 283 are an assembly of swivel clamp connectors GN 273 and GN 275.

The clamping bores are mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw locations z1, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911.3 listed in the table as accessories.

Specification

Body
Stainless steelNI AISI CF-8
Matte shot-blasted finish


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Technical drawing

3D
Hide technical drawing
GN 283 Stainless Steel Swivel Clamp Connector Joints sketch

Part Options / Table

Identification no.

2With 3 stainless steel socket cap screws DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
d2
Bore
b
Swivel
width
k1k2l1l2m1m2z1
Screw
locations for
screw size
z2
Screw
location for
screw size
Accessory
Recom. lever
GN 911.3 for
 z1
l3


 for z2
l3
B 12B 12B 14B 15B 16B 18B 200.981.240.983.941.361.161.91M6-20M6-20--1.772.48
B 14B 12B 14B 15B 16B 18B 200.981.240.983.941.361.161.91M6-20M6-20--1.772.48
B 15B 12B 14B 15B 16B 18B 200.981.240.983.941.361.161.91M6-20M6-20--1.772.48
B 16B 12B 14B 15B 16B 18B 200.981.240.983.941.361.161.91M6-20M6-20--1.772.48
B 18B 12B 14B 15B 16B 18B 200.981.240.983.941.361.161.91M6-20M6-20-2.481.772.48
B 20B 12B 14B 15B 16B 18B 200.981.240.983.941.361.161.91M6-20M6-201.772.481.772.48

Build & Price

3D Product Configurator
Bore d1
Bore d2
Identification no.

Material

Selected Part

Total US Dollars (net)
$94.43
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$94.43
1024$86.56
2549$78.70
≥ 50$70.83
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.740 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.