GN 314 L-Handle Rapid Release Pins Plastic L-Handle, with Stainless Steel Shank, Lockable

Photo

GN 314 Plastic L-Handle Rapid Release Pins, with Stainless Steel Shank, Lockable
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

L-handle rapid release pins GN 314 with key are used for quick fixing, connecting and locking of various jig and fixture systems. Turning the key 180° moves the pawl at the front end of the pin to engage the axial locking of the inserted pin. After locking, an unauthorized removal is no longer possible.

The key can be removed in the end positions. Locks with coding SC are keyed alike, allowing each lock to be operated with the same key. Locks with coding SU have different locks with 68 different lock versions and correspondingly numbered keys.

The technical section contains the load ratings for the double shear strength (breaking strength).

Specification

Shank pin / pawl
Stainless steelNI AISI 303


L-handle
Plastic
Technopolymer (Polyamide PA)

  • Black-gray
  • Temperature resistant up to 176 °F (80 °C)

Lock mechanism
Zinc die-cast / stainless steel


Keys (two pieces)
Steel, nickel plated


RoHS

Technical drawing

3D
Hide technical drawing
GN 314 Plastic L-Handle Rapid Release Pins, with Stainless Steel Shank, Lockable sketch

Part Options / Table

Type

LWith L-handle

Coding

SCWith key (Keyed alike)
SUWith key (Keyed differently)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.002l1 +0.02b1b2d2d3d4d5l2 ±0.04l3l4
0.310.790.981.181.381.571.97-0.300.120.370.120.910.710.181.381.71
0.390.790.981.181.381.571.972.360.300.120.500.120.910.710.181.381.71
0.471.181.381.571.972.362.763.150.300.120.570.160.910.710.241.381.71
0.631.181.381.571.972.362.763.150.470.160.780.201.401.100.301.592.56
0.792.363.153.944.72---0.470.160.930.201.401.100.301.592.56

Build & Price

3D Product Configurator
Pin diameter d1
Length l1
Type

Coding


Material

Load Capacity Rapid Release Pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double shear strength (breaking strength) have been calculated or theoretically determined in accordance with DIN 50141.

The endangered bolt cross-section S was considered in two shear planes until breakage, according to the sketch shown opposite.

The details given on load capacity are non-binding guide values without any liability. In general, they do not constitute a warranty of quality. The user must determine from case to case if a product is suitable for the application. Ambient influences may affect the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F ≈ double shear strength according to DIN 50141 (breaking strength)

Show / Hide columns
d1
Pin diameter
GN 314
86744 lbf (30 kN)
1010341 lbf (46 kN)
1216636 lbf (74 kN)
1630574 lbf (136 kN)
2051032 lbf (227 kN)

Selected Part

Total US Dollars (net)
$31.97
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$31.97
5099$29.31
100249$26.65
≥ 250$23.98
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.103 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.