GN 41 Leveling Feet Stainless Steel, Tapped Socket or Threaded Stud Type

Photo

GN 41 Metric Thread, Stainless Steel Leveling Feet, Tapped Socket or Threaded Stud Type Type (Base): D3 - With rubber pad, vulcanized, black
Version (Stud / Socket): SK - With nut, external hex at the bottom
Type (Base): D3 - With rubber pad, vulcanized, black
Version (Stud / Socket): SK - With nut, external hex at the bottom
GN 41 Metric Thread, Stainless Steel Leveling Feet, Tapped Socket or Threaded Stud Type Type (Base): D3 - With rubber pad, vulcanized, black
Version (Stud / Socket): SK - With nut, external hex at the bottom GN 41 Metric Thread, Stainless Steel Leveling Feet, Tapped Socket or Threaded Stud Type Type (Base): B0 - Without rubber pad / cap, with 2 mounting holes
Version (Stud / Socket): V - Without nut, external hex at the top, wrench flat at the bottom GN 41 Metric Thread, Stainless Steel Leveling Feet, Tapped Socket or Threaded Stud Type Type (Base): D0 - Without rubber pad / cap
Version (Stud / Socket): X - External hex, tapped socket type GN 41 Metric Thread, Stainless Steel Leveling Feet, Tapped Socket or Threaded Stud Type Type (Base): D1 - With rubber cap, clipped on, black
Version (Stud / Socket): TK - With nut, wrench flat at the bottom GN 41 Metric Thread, Stainless Steel Leveling Feet, Tapped Socket or Threaded Stud Type Type (Base): D3 - With rubber pad, vulcanized, black
Version (Stud / Socket): S - Without nut, external hex at the bottom GN 41 Metric Thread, Stainless Steel Leveling Feet, Tapped Socket or Threaded Stud Type Type (Base): D3 - With rubber pad, vulcanized, black
Version (Stud / Socket): VK - With nut, external hex at the top, wrench flat at the bottom GN 41 Metric Thread, Stainless Steel Leveling Feet, Tapped Socket or Threaded Stud Type Type (Base): D3 - With rubber pad, vulcanized, black
Version (Stud / Socket): W - With adjustable sleeve, covered thread, wrench flat at the bottom
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Leveling feet GN 41 are intended for use in aggressive environments. The wide range of possible combinations of the base and the stud / socket versions make these leveling feet universally applicable.

The base with the rubber pad / cap protects sensitive surfaces and reduces lateral slippage. The type B0 can also be fastened to the mounting surface via the two mounting holes provided.

These leveling feet are supplied fully assembled and cannot be disassembled.

Specification

Base
Stainless steel AISI 304
Plain, tumbled finish


Threaded stud / tapped socket
Stainless steel AISI 303


Hexagon nut ISO 4032
Stainless steel AISI 304


Rubber cap
TPE (Santoprene®) ≈ 80 Shore A

  • Clipped on
  • Black

Rubber pad
NBR (Perbunan®) 70 ±5 Shore A

  • Vulcanized, non-skid
  • Black

RoHS

Technical drawing

3D
Hide technical drawing
GN 41 Metric Thread, Stainless Steel Leveling Feet, Tapped Socket or Threaded Stud Type sketch

Part Options / Table

Type (Base)

D0Without rubber pad / cap
B0Without rubber pad / cap, with 2 mounting holes
D1With rubber cap, clipped on, black
D3With rubber pad, vulcanized, black

Version (Stud/Socket)

SWithout nut, external hex at the bottom
SKWith nut, external hex at the bottom
TWithout nut, wrench flat at the bottom
TKWith nut, wrench flat at the bottom
UWithout nut, internal hex at the top, wrench flat at the bottom
UKWith nut, internal hex at the top, wrench flat at the bottom
VWithout nut, external hex at the top, wrench flat at the bottom
VKWith nut, external hex at the top, wrench flat at the bottom
WWith adjustable sleeve, covered thread, wrench flat at the bottom
XExternal hex, tapped socket type
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1
Version
S / SK

Version
T / TK and U / UK
l2
Version
V / VK
l3
Version
W
l7
Version
X
d3h1h6ms
1.57M 81.571.972.48---------------0.980.210.080.141.180.06
1.57M 101.972.363.153.94--------------1.100.210.080.141.180.06
1.57M 122.363.153.944.92--------------1.220.210.080.141.180.06
1.57*M 16----2.953.944.925.917.879.84--------1.460.210.080.141.180.06
1.97M 81.571.972.48---------------0.980.260.100.161.500.08
1.97M 101.972.363.153.94--------------1.100.260.100.161.500.08
1.97M 122.363.153.944.92--------------1.260.260.100.161.500.08
1.97M 16----2.953.944.925.917.879.84--------1.460.260.100.161.500.08
2.36M 81.571.972.48---------------0.980.260.100.181.890.08
2.36M 101.972.363.153.94--------------1.100.260.100.181.890.08
2.36M 122.363.153.944.92--------------1.260.260.100.181.890.08
2.36M 16----2.953.944.925.917.879.842.953.944.925.914.335.316.307.281.460.260.100.181.890.08
3.15M 81.571.972.48---------------1.020.330.120.202.520.08
3.15M 101.972.363.153.94--------------1.140.330.120.202.520.08
3.15M 122.363.153.944.92--------------1.260.330.120.202.520.08
3.15M 16----2.953.944.925.917.879.842.953.944.925.914.335.316.307.281.500.330.120.202.520.08
3.15M 20----2.953.944.925.917.879.843.944.925.917.875.286.267.249.211.770.330.120.202.520.08
3.15M 24----3.944.925.917.8711.81-3.945.917.87-6.268.2310.20--0.330.120.202.520.08
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2
Thread
d5h3h4h5l4l5l6A/F1A/F2A/F3A/F4A/F5A/F6A/F7t
1.57M 8-0.43-----0.67-----0.550.31
1.57M 10-0.43-----0.67-----0.550.39
1.57M 12-0.43-----0.67-----0.670.47
1.57*M 16--0.670.55----0.470.31---0.870.63
1.97M 8-0.43-----0.67-----0.550.31
1.97M 10-0.43-----0.67-----0.550.39
1.97M 12-0.43-----0.67-----0.670.47
1.97M 16--0.670.55----0.470.31---0.870.63
2.36M 8-0.43-----0.67-----0.550.31
2.36M 10-0.43-----0.67-----0.550.39
2.36M 12-0.43-----0.67-----0.670.47
2.36M 160.94-0.670.551.771.771.14-0.470.310.390.470.790.870.63
3.15M 8-0.47-----0.67-----0.550.31
3.15M 10-0.47-----0.67-----0.550.39
3.15M 12-0.47-----0.67-----0.670.47
3.15M 160.94-0.710.591.771.771.14-0.470.310.390.470.790.870.63
3.15M 201.18-0.750.592.202.201.46-0.590.390.510.630.941.060.79
3.15M 241.38-0.870.712.642.641.65-0.750.470.670.791.18--
* Not available in type B0

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Length l1 (S / SK)
Length l1 (T / TK / U / UK)
Length l2 (V / VK)
Length l3 (W)
Length l7 (X)
Type (Base)




Version (Stud / Socket)










Selected Part

Total US Dollars (net)
$11.12
In Stock: 92
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$11.12
5099$10.20
100249$9.27
≥ 250$8.34
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.111 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.