GN 433 Wing Screws Stainless Steel

Photo

GN 433 Stainless Steel Wing Screws
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Wing screws GN 433 clamp and fasten parts easily without tools. The ergonomic shape and the projecting collar make operation easier.

The version in stainless steel A4 can be used in especially aggressive environments.

Specification

  • Stainless steel precision castingNI AISI CF-8
  • Stainless steel precision castingA4 AISI 316
  • Matte shot-blasted finishMT

RoHS

Technical drawing

3D
Hide technical drawing
GN 433 Stainless Steel Wing Screws sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length lbd3h1h2
1.0210 x 320.390.63-0.430.390.390.18
1.021/4 x 200.630.790.980.430.390.390.18
1.341/4 x 200.790.981.180.510.470.470.20
1.345/16 x 180.630.791.180.510.470.470.20
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length lbd3h1h2
0.79M 40.240.39--0.350.310.310.14
1.02M 40.470.63--0.430.390.390.18
1.02M 50.390.470.63-0.430.390.390.18
1.02M 60.470.630.790.980.430.390.390.18
1.34M 60.630.790.981.180.510.470.470.20
1.34M 80.630.790.981.180.510.470.470.20

Build & Price

3D Product Configurator
Material


Handle diameter d1
Thread d2

Inch


Metric


Length l
Finish

Selected Part

Total US Dollars (net)
$12.01
In Stock: 313
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$12.01
100249$11.01
250499$10.01
≥ 500$9.01
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.