GN 452.1 Vibration / Shock Absorption Mounts Rubber, Cylindrical Type, with Stainless Steel Components, with Threaded Stud

Photo

GN 452.1 Rubber Vibration / Shock Absorption Mounts, Cylindrical Type, with Stainless Steel Components, with Threaded Stud
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Vibration / shock absorption mounts GN 452.1 are used as end-stop bumpers, e.g. for conveyors.

They absorb most of the accumulated kinetic energy on impact. They act as dampers and prevent damaging shock and rebound. They also act as sound dampers.

Specification

Mount body
Natural rubber (NR)

  • Black
  • Vulcanized to the cover plate
  • Temperature resistant up to 176 °F (80 °C)
  • Shore hardness A ±5
    Medium55

Cover plate / threaded stud
Stainless steel AISI 304


RoHS

On request

Versions with Shore hardness A ±5

  • Soft*40
  • Hard*70

Technical drawing

3D
Hide technical drawing
GN 452.1 Rubber Vibration / Shock Absorption Mounts, Cylindrical Type, with Stainless Steel Components, with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1hd2
Thread
Length lsSpring rate ≈
Hardness 55
Max. load
Hardness 55
Max. deflection ≈
Hardness 55
0.980.511/4 x 200.510.082140 lbf/in (374.77 N/mm)214 lbf (951.91 N)0.10
0.980.751/4 x 200.510.08993 lbf/in (173.9 N/mm)140 lbf (622.75 N)0.15
0.980.985/16 x 180.630.08604 lbf/in (105.77 N/mm)151 lbf (671.68 N)0.25
1.500.755/16 x 180.630.082653 lbf/in (464.61 N/mm)398 lbf (1770.39 N)0.15
1.570.983/8 x 160.630.081736 lbf/in (304.02 N/mm)434 lbf (1930.52 N)0.25
1.570.985/16 x 180.630.081736 lbf/in (304.02 N/mm)434 lbf (1930.52 N)0.25
2.010.753/8 x 161.140.085533 lbf/in (968.97 N/mm)830 lbf (3692.02 N)0.15
2.011.613/8 x 160.630.081600 lbf/in (280.2 N/mm)640 lbf (2846.86 N)0.40
* Not available from stock, requires a minimum order quantity

Build & Price

3D Product Configurator
Outer diameter d1
Height h
Thread d2
Hardness

Selected Part

Total US Dollars (net)
$4.94
In Stock: 1694
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$4.94
5099$4.53
100249$4.12
≥ 250$3.71
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.035 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.