GN 490 Swivel Clamp Connector Joints Stainless Steel

Photo

GN 490 Stainless Steel Swivel Clamp Connector Joints Type: A - With socket cap screw DIN 912
Type: A - With socket cap screw DIN 912
GN 490 Stainless Steel Swivel Clamp Connector Joints Type: A - With socket cap screw DIN 912 GN 490 Stainless Steel Swivel Clamp Connector Joints Type: B - With adjustable lever
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Swivel clamp connector joints GN 490 clamp the rods or tubes via a V-groove, allowing a greater Ø tolerance to be bridged. The compression spring makes clamping and releasing easier.

Specification

Body
Stainless steelNI AISI CF-8
Matte shot-blasted finish


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 934
Stainless steel AISI 304


Adjustable lever

  • Stainless steel AISI CF-8
    Precision casting
    Matte shot-blasted finish
  • Insert / distance bushing
    Stainless steel AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
GN 490 Stainless Steel Swivel Clamp Connector Joints sketch

Part Options / Table

Type

AWith socket cap screw DIN 912
BWith adjustable lever
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Clamping Ø
d2
Clamping Ø
d3
Thread
d4l1l2l3l4l5m
0.310.31M 61.101.301.381.770.550.200.51
0.390.39M 81.261.771.772.480.790.200.59
0.470.47M 81.421.851.772.480.830.200.67
0.550.55M 81.812.242.173.071.000.240.79
0.590.59M 101.812.242.173.071.000.240.83
0.630.63M 101.812.242.173.071.000.240.87
0.710.71M 102.202.482.173.071.120.240.94
0.790.79M 102.202.562.173.071.120.311.10

Build & Price

3D Product Configurator
Clamping diameter d1
Clamping diameter d2
Type


Material

Selected Part

Total US Dollars (net)
$26.02
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$26.02
1024$23.85
2549$21.69
≥ 50$19.52
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.361 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.