GN 6335 Hand Knobs Stainless Steel AISI 316, with Tapped Through or Tapped Blind Bore

Photo

GN 6335 Stainless Steel AISI 316 Hand Knobs, with Tapped Through or Tapped Blind Bore Type: E - With tapped blind bore
Type: E - With tapped blind bore
GN 6335 Stainless Steel AISI 316 Hand Knobs, with Tapped Through or Tapped Blind Bore Type: E - With tapped blind bore GN 6335 Stainless Steel AISI 316 Hand Knobs, with Tapped Through or Tapped Blind Bore Type: D - With tapped through bore
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Hand knobs GN 6335 satisfy the dimensions of the DIN 6335 but differ in terms of their non-scooping geometry, which makes cleaning easier and helps prevent possible build-up of dirt.

They are suitable for areas with special hygienic requirements and, thanks to the material used, for applications in highly corrosive environments.

Specification

Stainless steel precision castingA4 AISI 316
Polished finishPL


RoHS

Technical drawing

3D
Hide technical drawing
GN 6335 Stainless Steel AISI 316 Hand Knobs, with Tapped Through or Tapped Blind Bore sketch

Part Options / Table

Type

DWith tapped through bore
EWith tapped blind bore
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3h1h2t1
min.
t2
1.26M 60.470.790.350.470.39
1.57M 80.550.980.510.590.51
1.97M 100.711.260.710.710.63
2.48M 120.791.570.910.870.79

Build & Price

3D Product Configurator
Material

Handle diameter d1
Thread d2
Type


Finish

Selected Part

Total US Dollars (net)
$17.84
In Stock: 10
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$17.84
100249$16.36
250499$14.87
≥ 500$13.38
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.086 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.