GN 667.2 Tubular Grip Handles Aluminum or Stainless Steel, with Tapped Inserts

Photo

GN 667.2 Aluminum or Stainless Steel Tubular Grip Handles, with Tapped Inserts Finish: EL - Anodized finish, natural color
Finish: EL - Anodized finish, natural color
GN 667.2 Aluminum or Stainless Steel Tubular Grip Handles, with Tapped Inserts Finish: EL - Anodized finish, natural color GN 667.2 Aluminum or Stainless Steel Tubular Grip Handles, with Tapped Inserts Finish: NG - Ground, matte shiny finish GN 667.2 Aluminum or Stainless Steel Tubular Grip Handles, with Tapped Inserts Finish: SW - Black, RAL 9005, textured finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The handle tube of GN 667.2 tubular grip handles can be mounted without any further machining, allowing special lengths to be created easily.

Specification

Tube Ø 30x1.5 mm
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Anodized finish, natural colorELEL

Stainless steel AISI 304
Ground, matte shiny finishNGNG


Handle legs
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black, matte finish

Tapped inserts
Brass


RoHS

On request

Special lengths

Technical drawing

3D
Hide technical drawing
GN 667.2 Aluminum or Stainless Steel Tubular Grip Handles, with Tapped Inserts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1 ±0.04abd2
Thread
h1h2l2l3t
1.1811.8113.7815.7519.6923.6227.5639.372.241.50M 102.363.070.910.470.67

Build & Price

3D Product Configurator
Handle diameter d1
Length l1
Finish
EL
NG
SW

Selected Part

Total US Dollars (net)
$44.07
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$44.07
100249$40.40
250499$36.73
≥ 500$33.05
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.597 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.