GN 7062.2 Semi-Split Shaft Collars Stainless Steel, with Mounting Holes

Photo

GN 7062.2 Stainless Steel Semi-Split Shaft Collars, with Mounting Holes Type: A - With two plain holes
Type: A - With two plain holes
GN 7062.2 Stainless Steel Semi-Split Shaft Collars, with Mounting Holes Type: A - With two plain holes GN 7062.2 Stainless Steel Semi-Split Shaft Collars, with Mounting Holes Type: B - With two countersunk holes for socket cap screws GN 7062.2 Stainless Steel Semi-Split Shaft Collars, with Mounting Holes Type: C - With two tapped holes
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Semi-split shaft collars GN 7062.2 with additional mounting holes allow axles to be attached to a housing, or wheels and washers to be installed on shafts.

These shaft collars can easily be assembled with a high clamping force via the clamping screw without causing damage to the surface of the shaft or axle.

For sizes d1 = 30 to 36 mm, d3 is a tapped through hole; for sizes d1 = 42 mm and larger, d3 is a tapped blind hole.

Specification

Body
Stainless steelNI AISI 316LHC
Sintered


Socket cap screw DIN 912
Stainless Steel AISI 304


RoHS

Accessory

Adjustable Levers GN 311

Technical drawing

3D
Hide technical drawing
GN 7062.2 Stainless Steel Semi-Split Shaft Collars, with Mounting Holes sketch

Part Options / Table

Type

AWith two plain holes
BWith two countersunk holes for socket cap screws
CWith two tapped holes
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.003
Bore series 1

Bore series 2
±0.008d3d4d5d6m
Bore series 1

Bore series 2
sx ≈
Max. protrusion
of screw head
Part number
adjustable lever for d3
1.18B 12-0.433M 40.180.14M 40.83-0.080.03311-30-M4-12-SW
1.26B 14-0.433M 40.180.14M 40.91-0.080.03311-30-M4-12-SW
1.42B 15B 160.512M 50.220.18M 51.001.020.080.06311-30-M5-13-SW
1.65B 18B 200.591M 50.220.18M 51.181.220.120.02311-30-M5-15-SW
1.89B 22B 250.591M 50.260.22M 61.381.440.120.00311-45-M5-16-SW
2.17B 28B 300.591M 60.260.22M 61.631.670.120.02311-45-M6-18-SW
2.36B 32B 350.591M 60.260.22M 61.811.870.160.02311-45-M6-19-SW
2.56B 40-0.591M 60.260.22M 62.07-0.160.02311-45-M6-20-SW

Build & Price

3D Product Configurator
Outer diameter d1
Bore d2
Material

Type



Selected Part

Total US Dollars (net)
$33.17
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$33.17
1024$30.41
2549$27.65
≥ 50$24.88
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.083 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.