GN 709.15 Clamping Pads Stainless Steel, with Threaded Stem

Photo

GN 709.15 Stainless Steel Clamping Pads, with Threaded Stem Type: B - Smooth contact face
Type: B - Smooth contact face
GN 709.15 Stainless Steel Clamping Pads, with Threaded Stem Type: B - Smooth contact face GN 709.15 Stainless Steel Clamping Pads, with Threaded Stem Type: BR - Smooth contact face, with automatic return GN 709.15 Stainless Steel Clamping Pads, with Threaded Stem Type: RH - Serrated contact face, with hard metal ball GN 709.15 Stainless Steel Clamping Pads, with Threaded Stem Type: RRH - Serrated contact face, with automatic return, with hard metal ball
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 709.15 clamping pads are used as mobile supports or as thrust blocks for clamping workpieces. They can also be used as stops. For cast iron parts the use of clamping pads with a hardened metal ball is recommended.

The contact face of clamping pads with automatic return moves back to its initial position after the clamping process. This prevents the ball from jamming in an inclined position when the workpiece is inserted.

The ball is limited to an angular movement of no more than 9° and is secured against further twisting.

Specification

Clamping pad body
Stainless steel AISI 431
Tempered


Ball (Type B / BR)
Stainless steel AISI 420C
Nickel plated


Ball (Type RH / RRH)
Hard metal steel, nickel plated


Spring element (Type BR / RRH)
Plastic (PUR)


RoHS

Technical drawing

3D
Hide technical drawing
GN 709.15 Stainless Steel Clamping Pads, with Threaded Stem sketch

Part Options / Table

Type

BSmooth contact face
BRSmooth contact face, with automatic return
RHSerrated contact face, with hard metal ball
RRHSerrated contact face, with automatic return, with hard metal ball
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3
Type
B / BR

Type
RH / RRH
d4
Ball Ø
l1 ±0.0008l2 ±0.004l3A/FStatic load
max.
0.51M 6M 80.280.330.390.510.510.310.432248 lbf (10 kN)
0.79M 8M 100.410.520.630.710.710.390.675620 lbf (25 kN)
0.79M 12-0.410.520.630.710.710.470.675620 lbf (25 kN)
1.18M 16-0.790.790.981.061.060.631.0620233 lbf (90 kN)
1.97M 20-1.361.361.571.381.380.791.6137093 lbf (165 kN)
1.97M 24-1.361.361.571.381.380.941.6137093 lbf (165 kN)

Build & Price

3D Product Configurator
Diameter d1
Thread d2
Type




Selected Part

Total US Dollars (net)
$65.51
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$65.51
2549$60.05
5099$54.60
≥ 100$49.14
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.028 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.