GN 721.6 Cam Action Indexing Plungers Stainless Steel, Lock-Out, with 180° Limit Stop

Photo

GN 721.6 Stainless Steel Cam Action Indexing Plungers, Lock-Out, with 180° Limit Stop Type: LAK - Left hand limit stop, with lock nut
Type: LAK - Left hand limit stop, with lock nut
GN 721.6 Stainless Steel Cam Action Indexing Plungers, Lock-Out, with 180° Limit Stop Type: LAK - Left hand limit stop, with lock nut GN 721.6 Stainless Steel Cam Action Indexing Plungers, Lock-Out, with 180° Limit Stop Type: LA - Left hand limit stop GN 721.6 Stainless Steel Cam Action Indexing Plungers, Lock-Out, with 180° Limit Stop Type: LB - Left hand limit stop, with plastic sleeve GN 721.6 Stainless Steel Cam Action Indexing Plungers, Lock-Out, with 180° Limit Stop Type: LBK - Left hand limit stop, with plastic sleeve, with lock nut GN 721.6 Stainless Steel Cam Action Indexing Plungers, Lock-Out, with 180° Limit Stop Type: RA - Right hand limit stop GN 721.6 Stainless Steel Cam Action Indexing Plungers, Lock-Out, with 180° Limit Stop Type: RAK - Right hand limit stop, with lock nut GN 721.6 Stainless Steel Cam Action Indexing Plungers, Lock-Out, with 180° Limit Stop Type: RB - Right hand limit stop, with plastic sleeve GN 721.6 Stainless Steel Cam Action Indexing Plungers, Lock-Out, with 180° Limit Stop Type: RBK - Right hand limit stop, with plastic sleeve, with lock nut
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

For cam action indexing plungers GN 721.6 the plunger pin is withdrawn by turning the lever arm by 180°. The limit stop provides a safety feature whereby the lever arm can not be turned by more than 180°. The notch allows for safe positioning while the plunger pin is held in the retracted position.

When the cam action indexing plungers are positioned symmetrically, the left or right-handed types allow for a practical, i.e. equal, direction setting of the lever arm.

The plastic ribbed sleeve offers an aesthetically pleasing and comfortable finger grip.

Specification

Threaded body / plunger pin / lever arm
Stainless steel AISI 303


Spring
Stainless steel AISI 301


Sleeve
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish

Lock nut
Stainless steel (A2)
DIN 439 B / ISO 8675


RoHS

Technical drawing

3D
Hide technical drawing
GN 721.6 Stainless Steel Cam Action Indexing Plungers, Lock-Out, with 180° Limit Stop sketch

Part Options / Table

Type

RARight hand limit stop
RBRight hand limit stop, with plastic sleeve
RAKRight hand limit stop, with lock nut
RBKRight hand limit stop, with plastic sleeve, with lock nut
LALeft hand limit stop
LBLeft hand limit stop, with plastic sleeve
LAKLeft hand limit stop, with lock nut
LBKLeft hand limit stop, with plastic sleeve, with lock nut
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.002 / -0.003
Bore +0.001
d2d3l1l2l3 +0.06l4l5Spring load ≈
Initial

End
0.197*M 10 x 10.391.480.240.750.83-1.57 lbf (7 N)4.50 lbf (20 N)
0.236M 12 x 1.50.471.850.311.021.021.261.80 lbf (8 N)4.05 lbf (18 N)
0.315M 16 x 1.50.632.200.391.181.261.652.47 lbf (11 N)6.52 lbf (29 N)
0.394M 20 x 1.50.792.720.471.461.462.054.72 lbf (21 N)12.81 lbf (57 N)
* This size is only available in Type LA, LAK, RA and RAK

Build & Price

3D Product Configurator
Pin diameter d1
Thread d2
Type








Selected Part

Total US Dollars (net)
$28.85
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$28.85
100249$26.45
250499$24.05
≥ 500$21.64
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.259 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.