GN 7332 Gripping Trays Stainless Steel, Screw-In Type

Photo

GN 7332 Stainless Steel Gripping Trays, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 1 - Without seal
Finish: GS - Matte shot-blasted finish
Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 1 - Without seal
Finish: GS - Matte shot-blasted finish
GN 7332 Stainless Steel Gripping Trays, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 1 - Without seal
Finish: GS - Matte shot-blasted finish GN 7332 Stainless Steel Gripping Trays, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 1 - Without seal
Finish: EP - Electropolished finish GN 7332 Stainless Steel Gripping Trays, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 2 - With black seal
Finish: EP - Electropolished finish GN 7332 Stainless Steel Gripping Trays, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 2 - With black seal
Finish: GS - Matte shot-blasted finish GN 7332 Stainless Steel Gripping Trays, Screw-In Type Type: C - Mounting from the back
Identification no.: 1 - Without seal
Finish: EP - Electropolished finish GN 7332 Stainless Steel Gripping Trays, Screw-In Type Type: C - Mounting from the back
Identification no.: 1 - Without seal
Finish: GS - Matte shot-blasted finish
FDA

FDA

The FOOD AND DRUG ADMINISTRATION is a federal agency of the United States Department of Health and Human Services, one of the United States’ executive departments. The FDA is responsible for many things including food safety. The FDA has a positive list of substances that are allowed to come into contact with foods and beverages.

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 7332 gripping trays can be easily and quickly installed from the front using countersunk screws or from the back with threaded studs. Threaded studs are welded to the gripping tray.

Gripping trays with housing seal (identification no. 2 and 3) prevent the penetration of any dirt or liquids into the housing interior. The FDA compliant version also allows use in areas where food or pharmaceutical products are produced.

Type A is supplied with four additional countersunk sealing screws, which feature a polyamide coating on the head to create a tight seal.

Specification

Body
Stainless steel AISI 304

  • Matte shot-blasted finishGS
  • Electropolished finishEP

Housing seal
Rubber, glued

  • NBR, black (Identification no. 2)
  • Silicone, blue (Identification no. 3)
    FDA compliant

Countersunk sealing screws DIN 7991 M5x16
(Type A, Identification no. 2)
Stainless steel A2
Polyamide coating on head


Threaded studs (Type C)
Stainless steel AISI 304
Welded


Protection class IP 66


RoHS

Technical drawing

3D
Hide technical drawing
GN 7332 Stainless Steel Gripping Trays, Screw-In Type sketch

Part Options / Table

Type

AMounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
CMounting from the back

Identification no.

1Without seal
2With black seal
3With blue seal (only Type C)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1h1h2l2l3l4l5l6 +0.04l7 +0.04m1m2
6.103.151.654.290.790.140.762.364.535.042.09

Build & Price

3D Product Configurator
Length l1
Type


Identification no.



Finish

Selected Part

Total US Dollars (net)
$24.22
In Stock: 9
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$24.22
1024$22.20
2549$20.19
≥ 50$18.17
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.199 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.