GN 831 Toggle Latches Steel / Stainless Steel

Photo

GN 831 Steel / Stainless Steel Toggle Latches Material: NI - Stainless steel
Type: A - Without safety catch
Identification No.: 1 - Long type
Material: NI - Stainless steel
Type: A - Without safety catch
Identification No.: 1 - Long type
GN 831 Steel / Stainless Steel Toggle Latches Material: NI - Stainless steel
Type: A - Without safety catch
Identification No.: 1 - Long type GN 831 Steel / Stainless Steel Toggle Latches Material: NI - Stainless steel
Type: SV - For safety with padlock
Identification No.: 1 - Long type GN 831 Steel / Stainless Steel Toggle Latches Material: ST - Steel
Type: S - With safety catch
Identification No.: 1 - Long type
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Toggle latches GN 831 are used for the secure holding of flaps, container lids, etc. They lock securely over the center and are thus vibration proof. A versatile, low profile design.

The stroke w1 of the latch hook can pull the parts to be clamped together by up to 5 mm. The range w2 can be adjusted on the M5 threaded spindle of the latch hook.

The types S and SV prevent unwanted release of the toggle latch.

Screws with low head height such as DIN 6912 are used to fix the toggle latches.

The load specified in the table is simply a guideline value for the nominal static pulling force the latch can withstand. The holding capacity can be adversely affected by the conditions under which the latch is used, such as vibration or shock loads.

The catch bracket is included.

Specification

Toggle latch
SteelST, zinc plated, blue passivated finish


Stainless steelNI

  • Parts in sheet metal
    AISI 304
  • Clamping hook / pivot pin
    AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
GN 831 Steel / Stainless Steel Toggle Latches sketch

Part Options / Table

Type

AWithout safety catch
SWith safety catch
SVFor safety with padlock

Identification no.

1Long type
2Short type
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding
capacity
b1b2b3b4dh1h2h3h4l1  min.
Identification no. 1
Type A
Type SV


Type S
l2 min.
Identification no. 1
Type A
Type SV


Type S
100225 lbf (1000 N)1.000.871.020.550.170.730.330.851.002.642.912.202.48
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel3l4 min.
Identification no. 2
Type A
Type SV

Type S
l5 min.
Identification no. 2
Type A
Type SV

Type S
m1m2m3m4rw1
Stroke
w2
Adjustable range
Type A
Type SV

Type S
1000.771.221.502.132.400.560.280.160.312.010.220.470.31

Build & Price

3D Product Configurator
Size
Type



Material


Identification No.


Selected Part

Total US Dollars (net)
$25.28
In Stock: 98
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$25.28
5099$23.17
100249$21.07
≥ 250$18.96
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.119 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.