GN 933.5 Hex Head Screws Stainless Steel, with Brass / Plastic Tip or Ball End

Photo

GN 933.5 Stainless Steel Hex Head Screws, with Brass / Plastic Tip or Ball End Type: MS - Brass tip
Type: MS - Brass tip
GN 933.5 Stainless Steel Hex Head Screws, with Brass / Plastic Tip or Ball End Type: MS - Brass tip GN 933.5 Stainless Steel Hex Head Screws, with Brass / Plastic Tip or Ball End Type: KU - Plastic tip (Polyacetal POM) GN 933.5 Stainless Steel Hex Head Screws, with Brass / Plastic Tip or Ball End Type: ZK - Ball end tip
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 933.5 hex head screws with brass or plastic tip are used in applications where markings, pressure dents and damage to the workpiece are unacceptable.

The type ZK has a ball diameter d4 that is smaller than the core diameter d1 of the thread. This makes it suitable for use with GN 631 / GN 631.5 thrust pads which need to be ordered separately.

Specification

Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 933.5 Stainless Steel Hex Head Screws, with Brass / Plastic Tip or Ball End sketch

Part Options / Table

Type

MSBrass tip
KUPlastic tip (Polyacetal POM)
ZKBall end tip
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
l1
Nominal length
d2d3d4 +0.002l2l3l4l5A/F
M 60.63*0.790.981.181.380.160.140.180.040.050.160.200.39
M 80.79*0.981.181.381.770.240.200.240.060.060.210.240.51
M 100.98*1.181.381.772.170.310.260.310.080.070.250.290.67
* Only available in type MS and KU

Build & Price

3D Product Configurator
Thread d1
Thread length l1
Type



Selected Part

Total US Dollars (net)
$3.09
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$3.09
250499$2.83
500999$2.58
≥ 1000$2.32
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.