HRSS Hand Retractable Spring Plungers Stainless Steel, Non Lock-Out, with Knurled Handle

Photo

 HRSS Stainless Steel Hand Retractable Spring Plungers, Non Lock-Out, with Knurled Handle Type: NI - Stainless steel
Type: NI - Stainless steel
 HRSS Stainless Steel Hand Retractable Spring Plungers, Non Lock-Out, with Knurled Handle Type: NI - Stainless steel  HRSS Stainless Steel Hand Retractable Spring Plungers, Non Lock-Out, with Knurled Handle Type: NIP - Stainless steel with thread locking patch
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Hand retractable spring plungers HRSS are intended for use in certain corrosion free environments where an application requiring a part to be located or indexed into a particular position is needed and where the pin is not required to remain retracted for long periods of time.

Specification

Threaded body
Stainless steel AISI 303


Plunger pin
Stainless steel AISI 303


Spring
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
 HRSS Stainless Steel Hand Retractable Spring Plungers, Non Lock-Out, with Knurled Handle sketch

Part Options / Table

Type

NIStainless steel
NIPStainless steel with thread locking patch
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3l1l2l3l4Spring load ≈
Initial

End
0.10410 x 320.3750.4000.090.2500.1300.50 lbf (2.22 N)3.00 lbf (13.34 N)
0.1241/4 x 200.5000.5000.130.3130.1901.00 lbf (4.45 N)4.00 lbf (17.79 N)
0.1555/16 x 180.6250.6250.190.3750.2501.00 lbf (4.45 N)6.00 lbf (26.68 N)
0.1863/8 x 160.7500.7500.220.5000.3101.00 lbf (4.45 N)8.00 lbf (35.58 N)
0.2491/2 x 131.0000.8750.250.6250.3801.00 lbf (4.45 N)10.00 lbf (44.48 N)

Build & Price

3D Product Configurator
Pin diameter d1
Thread d2
Type


Selected Part

Total US Dollars (net)
$8.28
In Stock: 3331
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$8.28
100249$7.59
250499$6.90
≥ 500$6.21
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.009 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.