Part Options / Table
Type
C With plain blind bore, tol. H7
E With tapped blind bore
Show / Hide columns
Part Number ST - Steel Part Number NI - Stainless steel d1 d2
Thread
Type E d3 +0.001
Bore
Type C d4 h k t
min.
0.75
1.00
1.50
2.00
2.50
3.00
10 x 24
1/4 x 20
5/16 x 18
3/8 x 16
1/2 x 13
5/8 x 11
3/4 x 10
B 3/16 +0.001
B 1/4 +0.001
B 5/16 +0.001
B 3/8 +0.001
B 1/2 +0.001
B 5/8 +0.001
B 3/4 +0.001
0.50
0.63
0.75
1.00
1.50
1.75
0.63
0.75
1.00
1.13
1.50
1.75
0.25
0.31
0.38
0.56
0.63
0.38
0.50
0.63
0.75
1.00
2TKR1 2TKR1S 0.75 10 x 24 - 0.50 0.63 0.25 0.38
3TKR1 3TKR1S 0.75 1/4 x 20 - 0.50 0.63 0.25 0.38
10BKR1 10BKR1S 0.75 - B 3/16 +0.001 0.50 0.63 0.25 0.38
1BKR1 1BKR1S 0.75 - B 1/4 +0.001 0.50 0.63 0.25 0.38
3TKR2 3TKR2S 1.00 1/4 x 20 - 0.63 0.75 0.25 0.50
5TKR2 5TKR2S 1.00 5/16 x 18 - 0.63 0.75 0.25 0.50
1BKR2 1BKR2S 1.00 - B 1/4 +0.001 0.63 0.75 0.25 0.50
2BKR2 2BKR2S 1.00 - B 5/16 +0.001 0.63 0.75 0.25 0.50
5TKR3 5TKR3S 1.50 5/16 x 18 - 0.75 1.00 0.31 0.63
6TKR3 6TKR3S 1.50 3/8 x 16 - 0.75 1.00 0.31 0.63
2BKR3 2BKR3S 1.50 - B 5/16 +0.001 0.75 1.00 0.31 0.63
3BKR3 3BKR3S 1.50 - B 3/8 +0.001 0.75 1.00 0.31 0.63
6TKR4 6TKR4S 2.00 3/8 x 16 - 1.00 1.13 0.38 0.63
8TKR4 8TKR4S 2.00 1/2 x 13 - 1.00 1.13 0.38 0.63
3BKR4 3BKR4S 2.00 - B 3/8 +0.001 1.00 1.13 0.38 0.63
4BKR4 4BKR4S 2.00 - B 1/2 +0.001 1.00 1.13 0.38 0.63
8TKR5 8TKR5S 2.50 1/2 x 13 - 1.50 1.50 0.56 0.75
10TKR5 10TKR5S 2.50 5/8 x 11 - 1.50 1.50 0.56 0.75
4BKR5 4BKR5S 2.50 - B 1/2 +0.001 1.50 1.50 0.56 0.75
5BKR5 5BKR5S 2.50 - B 5/8 +0.001 1.50 1.50 0.56 0.75
10TKR6 10TKR6S 3.00 5/8 x 11 - 1.75 1.75 0.63 1.00
11TKR6 11TKR6S 3.00 3/4 x 10 - 1.75 1.75 0.63 1.00
5BKR6 5BKR6S 3.00 - B 5/8 +0.001 1.75 1.75 0.63 1.00
6BKR6 6BKR6S 3.00 - B 3/4 +0.001 1.75 1.75 0.63 1.00
Filter combination produces no result.
Show / Hide columns
Inch
d1 d2
Thread
Type E d3 +0.001
Bore
Type C d4 h k t
min.
0.75
1.00
1.50
2.00
2.50
3.00
10 x 24
1/4 x 20
5/16 x 18
3/8 x 16
1/2 x 13
5/8 x 11
3/4 x 10
B 3/16
B 1/4
B 5/16
B 3/8
B 1/2
B 5/8
B 3/4
0.50
0.63
0.75
1.00
1.50
1.75
0.63
0.75
1.00
1.13
1.50
1.75
0.25
0.31
0.38
0.56
0.63
0.38
0.50
0.63
0.75
1.00
0.75 10 x 24 1/4 x 20 B 3/16 B 1/4 0.50 0.63 0.25 0.38
1.00 1/4 x 20 5/16 x 18 B 1/4 B 5/16 0.63 0.75 0.25 0.50
1.50 5/16 x 18 3/8 x 16 B 5/16 B 3/8 0.75 1.00 0.31 0.63
2.00 3/8 x 16 1/2 x 13 B 3/8 B 1/2 1.00 1.13 0.38 0.63
2.50 1/2 x 13 5/8 x 11 B 1/2 B 5/8 1.50 1.50 0.56 0.75
3.00 5/8 x 11 3/4 x 10 B 5/8 B 3/4 1.75 1.75 0.63 1.00
Filter combination produces no result.
Build & Price
3D Product Configurator
Handle diameter d1
Thread d2 (Type E)
Bore d3 (Type C)
Type
Material
Handle diameter d1
Thread d2 (Type E)
Bore d3 (Type C)
Type
Material
Selected Part
Part Number
Total US Dollars (net)
$2.74
In Stock: 189
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 99 $2.74
100 249 $2.51
250 499 $2.28
≥ 500 $2.05
Prop 65: Not compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS (R estriction o f (the use of certain) h azardous s ubstances)).
Weight: 0.050 lbs