KRSK Knurled Screws Steel or Stainless Steel

Photo

 KRSK Steel or Stainless Steel Knurled Screws Material: NI - Stainless steel
Material: NI - Stainless steel
 KRSK Steel or Stainless Steel Knurled Screws Material: NI - Stainless steel  KRSK Steel or Stainless Steel Knurled Screws Material: ST - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Knurled screws KRSK are used for applications which require higher durability than plastic or aluminum, yet appearance is essential.

Specification

Stainless steelNI AISI 303


SteelST, blackened finish


Machined from solid bar
Knurled head for non-slip grip
Stud drilled and pinned into knurled knob body


RoHS

On request

Special stud lengths and stud variations

Technical drawing

3D
Hide technical drawing
 KRSK Steel or Stainless Steel Knurled Screws sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length ld3hk
0.7510 x 240.501.000.500.630.25
0.751/4 x 200.751.250.500.630.25
1.001/4 x 201.75-0.630.750.25
1.005/16 x 181.753.000.630.750.25
1.505/16 x 181.753.000.751.000.31
1.503/8 x 161.753.000.751.000.31
2.003/8 x 161.753.001.001.130.38
2.001/2 x 131.75-1.001.130.38
2.501/2 x 131.753.001.501.500.56
2.505/8 x 111.75-1.501.500.56

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Length l
Material


Selected Part

Total US Dollars (net)
$3.95
In Stock: 156
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.95
100249$3.62
250499$3.30
≥ 500$2.97
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.056 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.