LRHS Hand Retractable Spring Plungers Stainless Steel, Lock-Out, with L-Handle

Photo

 LRHS Stainless Steel Hand Retractable Spring Plungers, Lock-Out, with L-Handle
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Hand retractable spring plungers LRHS have a lock-out pin feature whereby pulling up on the L-handle, turning it 90 degrees and then releasing it to stay on the top of the hex-shaped body, the plunger pin can stay in the retracted position.

Specification

Threaded body / plunger pin
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
 LRHS Stainless Steel Hand Retractable Spring Plungers, Lock-Out, with L-Handle sketch

Part Options / Table

Type

NIStainless steel
NIPStainless steel with thread locking patch
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2l1d3l2l3l4l5A/FSpring load ≈
Initial

End
0.16*1/4 x 201.250.090.380.80-0.500.250.50 lbf (2.22 N)2.50 lbf (11.12 N)
0.253/8 x 162.000.140.561.310.130.750.380.75 lbf (3.34 N)3.75 lbf (16.68 N)
0.311/2 x 132.110.190.751.250.131.000.501.00 lbf (4.45 N)5.00 lbf (22.24 N)
0.385/8 x 113.050.191.002.000.131.000.621.00 lbf (4.45 N)5.00 lbf (22.24 N)
* No thread relief

Build & Price

3D Product Configurator
Pin diameter d1
Thread d2
Length l1
Type


Selected Part

Total US Dollars (net)
$11.17
In Stock: 29
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$11.17
100249$10.24
250499$9.31
≥ 500$8.37
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.012 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.