SSCK Control Knobs Stainless Steel, with or without Fixed Handle

Photo

 SSCK Stainless Steel, Control Knobs, with or without Fixed Handle Type: A - Without handle
Type: A - Without handle
 SSCK Stainless Steel, Control Knobs, with or without Fixed Handle Type: A - Without handle  SSCK Stainless Steel, Control Knobs, with or without Fixed Handle Type: F - With fixed handle
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Control knobs SSCK are used in applications that require more hand control such as gaging fixtures, precision instruments, printing equipment or where a high quality knob is necessary.

No mounting hole in knob without handle.

Specification

Stainless steel AISI 303


Outer rim knurled


RoHS

On request

Other modifications such as special inch and metric bores, keyways, set screw holes and other handle types etc.

Technical drawing

3D
Hide technical drawing
 SSCK Stainless Steel, Control Knobs, with or without Fixed Handle sketch

Part Options / Table

Type

AWithout handle
FWith fixed handle
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2 
Bore
d3bl1l2l3
1.00*B 1/4Blank0.500.380.630.81-
2.00B 3/8Blank0.810.560.881.131.28
3.00B 5/8Blank1.250.690.881.251.94
*Only available in type A

Build & Price

3D Product Configurator
Knob diameter d1
Bore diameter d2

Inch


Metric


Type


Selected Part

Total US Dollars (net)
$23.37
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$23.37
100249$21.42
250499$19.48
≥ 500$17.53
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.