ZPX Knurled Screws Nylon Plastic, with Stainless Steel Threaded Stud

Photo

 ZPX Nylon Plastic Knurled Screws, with Stainless Steel Threaded Stud
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

More shock proof than their phenolic counterpart, these knurled screws ZPX provide excellent slip-free clamping and fastening. An economical choice for corrosion free applications.

Specification

Body
Nylon plastic

  • Glass filled
  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish

Threaded stud
Stainless steel AISI 304


RoHS

On request

For certain minimum quantities, custom colors or special studs

Technical drawing

3D
Hide technical drawing
 ZPX Nylon Plastic Knurled Screws, with Stainless Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length ld3h1h2
0.87M 50.39-0.590.550.24
1.02M 60.791.180.630.590.24

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Length l

Selected Part

Total US Dollars (net)
$2.20
In Stock: 20
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.20
100249$2.01
250499$1.83
≥ 500$1.65
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.