GN 111.5 Ball Chains Stainless Steel, with 2 Key Rings

Photo

GN 111.5 Stainless Steel Ball Chains, with 2 Key Rings
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 111.5 ball chains are mainly used in connection with ball lock pins and rapid release pins.

Ball chains are characterized by the fact that they have no rigidity due to their structure.

The key rings are supplied unmounted. Both rings have the same Ø d1.

The load values given in the table are non-binding guide values and rule out any liability.

Suitable for ball lock pins and and rapid release pins:

*
- GN 113.11, GN 113.12
for pins Ø 5, Ø 6 mm
- GN 113.1, GN 113.3, GN 113.4, GN 113.7, GN 113.8, GN 113.9, GN 113.10, GN 214.2, GN 214.3, GN 214.6
for pins Ø 5, Ø 6, Ø 8 mm
- GN 113.5, GN 113.6, GN 114.2, GN 114.3, GN 114.6, GN 124.1, GN 124.2
for all pins

**
- GN 113.11, GN 113.12, GN 314
for pins Ø 8, Ø 10, Ø 12 mm
- GN 113.1, GN 113.3, GN 113.4, GN 113.7, GN 113.8, GN 113.9, GN 113.10, GN 214.2, GN 214.3, GN 214.6
for pins Ø 10, Ø 12, Ø 16, Ø 20, Ø 25 mm

***
- GN 113.11, GN 113.12, GN 314
for pins Ø 16, Ø 20, Ø 25 mm

Specification

Ball chain
Stainless steel AISI 304


Key rings
Stainless steel AISI 301


RoHS

Technical drawing

3D
Hide technical drawing
GN 111.5 Stainless Steel Ball Chains, with 2 Key Rings sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length l  ±0.12d1d2Static load ≈
With key ring

Without key ring
7.870.550.0411.24 lbf (50 N)40.47 lbf (180 N)
7.870.710.0520.23 lbf (90 N)40.47 lbf (180 N)
7.870.940.0622.48 lbf (100 N)40.47 lbf (180 N)
7.871.180.0726.98 lbf (120 N)40.47 lbf (180 N)
12.600.550.0411.24 lbf (50 N)40.47 lbf (180 N)
12.600.710.0520.23 lbf (90 N)40.47 lbf (180 N)
12.600.940.0622.48 lbf (100 N)40.47 lbf (180 N)
12.601.180.0726.98 lbf (120 N)40.47 lbf (180 N)
19.690.550.0411.24 lbf (50 N)40.47 lbf (180 N)
19.690.710.0520.23 lbf (90 N)40.47 lbf (180 N)
19.690.940.0622.48 lbf (100 N)40.47 lbf (180 N)
19.691.180.0726.98 lbf (120 N)40.47 lbf (180 N)
39.370.550.0411.24 lbf (50 N)40.47 lbf (180 N)
39.370.710.0520.23 lbf (90 N)40.47 lbf (180 N)
39.370.940.0622.48 lbf (100 N)40.47 lbf (180 N)
39.371.180.0726.98 lbf (120 N)40.47 lbf (180 N)

Build & Price

3D Product Configurator
Length l
Diameter d1

Selected Part

Total US Dollars (net)
$3.10
In Stock: 15
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.10
100249$2.84
250499$2.58
≥ 500$2.32
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.010 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.