GN 113.1Ball Lock PinsPlastic Grip, with Stainless Steel Shank, 3-Prong Grip
Photo
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Ball lock pins GN 113.1 are used for rapid clamping and simultaneously play-free connecting of thin components in particular where frequent clamping and releasing is required. A typical application is the alignment and clamping of sheet metal during a welding process.
By depressing the spring-loaded push button, the pin advances by the length l2 and at the same time frees the two balls. When the push button is released the balls are locked in their forward position and at the same time use the clamping force to clamp the components together.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.035 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351