GN 113.6 Heavy Duty Ball Lock Pins Plastic Grip, with Stainless Steel Shank AISI 630

Photo

GN 113.6 Plastic Heavy Duty Ball Lock Pins, with Stainless Steel Shank AISI 630
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Heavy duty ball lock pins GN 113.6 are used for rapid connecting and securing of components or workpieces. A typical application is locating pins that have to regularly be moved in and out of position.

These ball lock pins have a high load capacity, due to the pin being made of heavy duty, hardened and highly abrasion-resistant stainless steel.

By depressing the spring loaded push button, the two balls are freed, and by releasing the push button the balls are locked.

The technical section contains the load ratings for the double shear strength (breaking strength).

Specification

Shank pin
Stainless steel AISI 630
Precipitation-hardened


Knob
Plastic
Technopolymer (Polyamide PA)

  • Black-gray / red
  • Temperature resistant up to 176 °F (80 °C)

Balls
Stainless steel AISI 420C


Spring
Stainless steel
German Material No. 1.4565


RoHS

Accessory

Ball Chains GN 111
Ball Chains GN 111.5
Retaining Cables GN 111.2 (with 2 Key Rings or with 1 Key Ring and 1 Mounting Tab)
Retaining Cables GN 111.2 (with Mounting Tabs or Loops)
Spiral Retaining Cables GN 111.4

Technical drawing

3D
Hide technical drawing
GN 113.6 Plastic Heavy Duty Ball Lock Pins, with Stainless Steel Shank AISI 630 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.002/-0.003l1 +0.024d2d3d4l2 ±0.04l3 -0.008Location
bore
 +0.004
0.1970.3940.5910.7870.9841.1811.3781.5751.7721.9692.3622.7563.150---0.221.180.630.241.0240.197
0.2360.3940.5910.7870.9841.1811.3781.5751.7721.9692.3622.7563.150---0.281.180.630.281.0240.236
0.3150.3940.5910.7870.9841.1811.3781.5751.7721.9692.3622.7563.1503.5433.937-0.371.380.750.321.2800.315
0.3940.5910.7870.9841.1811.3781.5751.7721.9692.3622.7563.1503.5433.9374.3314.7240.471.380.750.381.2800.394
0.4720.7870.9841.1811.3781.5751.7721.9692.3622.7563.1503.5433.9374.3314.724-0.571.650.980.421.5350.472
0.6301.1811.3781.5751.7721.9692.3622.7563.1503.5433.9374.3314.7245.1185.5125.9060.751.650.980.551.5350.630

Build & Price

3D Product Configurator
Pin diameter d1
Length l1

Load Capacity of Ball Lock Pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double shear strength (breaking strength) have been calculated or theoretically determined in accordance with DIN 50141.

The endangered bolt cross-section S was considered in two shear planes until breakage, according to the sketch shown opposite.

The details given on load capacity are non-binding guide values without any liability. In general, they do not constitute a warranty of quality. The user must determine from case to case if a product is suitable for the application. Ambient influences may affect the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F ≈ double shear strength according to DIN 50141 (breaking strength)

Show / Hide columns
d1
Pin diameter
GN 113.6
55395 lbf (24 kN)
67868 lbf (35 kN)
814163 lbf (63 kN)
1022481 lbf (100 kN)
1232372 lbf (144 kN)
1657776 lbf (257 kN)

Selected Part

Total US Dollars (net)
$40.82
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$40.82
100249$37.42
250499$34.02
≥ 500$30.62
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.037 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 113.6-5-10GN 113.6-5-15GN 113.6-5-20GN 113.6-5-25GN 113.6-5-30GN 113.6-5-35GN 113.6-5-40GN 113.6-5-45GN 113.6-5-50GN 113.6-5-60GN 113.6-5-70GN 113.6-5-80GN 113.6-6-10GN 113.6-6-15GN 113.6-6-20GN 113.6-6-25GN 113.6-6-30GN 113.6-6-35GN 113.6-6-40GN 113.6-6-45GN 113.6-6-50GN 113.6-6-60GN 113.6-6-70GN 113.6-6-80GN 113.6-8-10GN 113.6-8-15GN 113.6-8-20GN 113.6-8-25GN 113.6-8-30GN 113.6-8-35GN 113.6-8-40GN 113.6-8-45GN 113.6-8-50GN 113.6-8-60GN 113.6-8-70GN 113.6-8-80GN 113.6-8-90GN 113.6-8-100GN 113.6-10-15GN 113.6-10-20GN 113.6-10-25GN 113.6-10-30GN 113.6-10-35GN 113.6-10-40GN 113.6-10-45GN 113.6-10-50GN 113.6-10-60GN 113.6-10-70GN 113.6-10-80GN 113.6-10-90GN 113.6-10-100GN 113.6-10-110GN 113.6-10-120GN 113.6-12-20GN 113.6-12-25GN 113.6-12-30GN 113.6-12-35GN 113.6-12-40GN 113.6-12-45GN 113.6-12-50GN 113.6-12-60GN 113.6-12-70GN 113.6-12-80GN 113.6-12-90GN 113.6-12-100GN 113.6-12-110GN 113.6-12-120GN 113.6-16-30GN 113.6-16-35GN 113.6-16-40GN 113.6-16-45GN 113.6-16-50GN 113.6-16-60GN 113.6-16-70GN 113.6-16-80GN 113.6-16-90GN 113.6-16-100GN 113.6-16-110GN 113.6-16-120GN 113.6-16-130GN 113.6-16-140GN 113.6-16-150