GN 117 Door Cam Latches Steel, Operation with Plastic Star Knob

Photo

GN 117 Steel Door Cam Latches, Operation with Plastic Star Knob Type: SG - With hand knob

Product description

Information

Door cam latches GN 117 lock by a turning operation clockwise (right), which moves the cam latch into the locked position behind the door frame. The latches are vibration proof and have a pulling-in range of 10 mm. Attention is drawn to its simple and hence cost saving installation.

The various operating bolts and distance pieces allow for a door thickness T1...T7 from 1.5 to 12 mm and a frame thickness Z1...Z15 from 0 to 51 mm.

Specification

Star knob DIN 6336
Plastic
Technopolymer (Polyamide PA)
Black, matte finish


Latch arm
Steel sheet metal, zinc plated, blue passivated finish


Bolt and spacer
Steel, zinc plated, blue passivated finish


Other parts
Steel, zinc plated, blue passivated finish
or stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 117 Steel Door Cam Latches, Operation with Plastic Star Knob sketch

Part Options / Table

Type

SGWith hand knob
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Door width T 1 - T  7
(millimeters)
T 1T 2T 3T 4T 5T 6T 7
1.5 - 33 - 4.54.5 - 66 - 7.57.5 - 99 - 10.510.5 - 12
Show / Hide columns
Dimensions in: Inch (change to Metric)
Frame width Z 1 - Z 15
(millimeters)
Z 1Z 2Z 3Z 4Z 5Z 6Z 7Z 8Z 9Z 10Z 11Z 12Z 13Z 14Z 15
0 - 93 - 126 - 159 - 1812 - 2115 - 2418 - 2721 - 3024 - 3327 - 3630 - 3933 - 4236 - 4539 - 4842 - 51
Show / Hide columns
Dimensions in: Inch (change to Metric)
Max. bolt length lmax.
for T + Z

(millimeters)

T + Z

T + Z

T + Z

T + Z

T + Z

T + Z

T + Z

T + Z

T + Z

T + Z

T + Z
<= 13.5<= 18<= 22.5<= 27<= 31.5<= 36<= 40.5<= 45<= 49.5<= 54<= 58.5<= 63
3135.54044.54953.55862.56771.57680.5

Build & Price

3D Product Configurator
Type

Door thickness T
Door frame thickness Z

Construction and Assembly Instructions

Drawing

By turning the operating element clockwise (right), the stepped and spring loaded cam latch arm moves up behind the door frame and pulls the door in.

The large pulling-in range of the cam (10 mm) allows these locks to be used successfully on doors with sealing strips. When selecting clamping range A the thickness of the seal might have to be taken into consideration.

For installation, two holes must be made in the door according to one of the two outline drawings.

The lock housing with the preassembled operating bolt is fitted into the hole from the front and held in position with the mounting nut on the back side. The distance piece and cam latch are then pushed one after the other onto the operating bolt from the back side and fastened with the hex head screw.

The required installation holes in the door leaf, are usually generated by drilling, punching or laser machining in series production. latch.

Selected Part

Total US Dollars (net)
$21.44
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$21.44
100249$19.65
250499$17.87
≥ 500$16.08
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.264 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.