GN 119.2 Socket Keys Zinc Die-Cast, for Cam Latches

Photo

GN 119.2 Zinc Die-Cast Socket Keys, for Cam Latches Type: VDE5 - With double bit d<sub>2</sub> = 5.6
Type: VDE5 - With double bit d2 = 5.6
GN 119.2 Zinc Die-Cast Socket Keys, for Cam Latches Type: VDE5 - With double bit d<sub>2</sub> = 5.6 GN 119.2 Zinc Die-Cast Socket Keys, for Cam Latches Type: DK7 - With triangular spindle h = 7 GN 119.2 Zinc Die-Cast Socket Keys, for Cam Latches Type: VK6 - With square spindle A/F6

Product description

Specification

Zinc die-cast
Powder coated
Black, RAL 9005, textured finishSWSW


RoHS

Technical drawing

3D
Hide technical drawing
GN 119.2 Zinc Die-Cast Socket Keys, for Cam Latches sketch

Part Options / Table

Type

DK6,5With triangular spindle h = 6.5
DK7With triangular spindle h = 7
VK6With square spindle A/F6
VK7With square spindle
VK8With square spindle
VDE5With double bit d2 = 5.6
SCHWith blade / slot
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2bd1d2hsA/F
in mm
TypeFor cam latches
2.171.341.260.45-0.260.056DK6.5VK6SCH-GN 115.1 / GN 115.6
3.392.091.970.550.220.280.077DK7VK7VDE5SCHGN 115 / GN 116.1 / GN 119 / GN 515 / GN 516 / GN 516.1 / GN 516.5
3.392.091.970.55---8-VK8--GN 115 / GN 116.1 / GN 119 / GN 515 / GN 516 / GN 516.1 / GN 516.5

Build & Price

3D Product Configurator
Length l1
Type







Color
SW

Selected Part

Total US Dollars (net)
$4.82
In Stock: 20
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.82
100249$4.42
250499$4.02
≥ 500$3.62
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.132 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 119.2-55-DK6,5-SWGN 119.2-55-VK6-SWGN 119.2-55-SCH-SWGN 119.2-86-DK7-SWGN 119.2-86-VK7-SWGN 119.2-86-VDE5-SWGN 119.2-86-SCH-SWGN 119.2-86-VK8-SW