GN 119.3 Door Cam Latches Steel, with Cabinet U-Handle, Operation with Socket Key

Photo

GN 119.3 Steel Door Cam Latches, with Cabinet U-Handle, Operation with Socket Key Type: DK - With triangular spindle
Color: SW - Black, RAL 9005, textured finish
Type: DK - With triangular spindle
Color: SW - Black, RAL 9005, textured finish
GN 119.3 Steel Door Cam Latches, with Cabinet U-Handle, Operation with Socket Key Type: DK - With triangular spindle
Color: SW - Black, RAL 9005, textured finish GN 119.3 Steel Door Cam Latches, with Cabinet U-Handle, Operation with Socket Key Type: DK - With triangular spindle
Color: SR - Silver, RAL 9006, textured finish GN 119.3 Steel Door Cam Latches, with Cabinet U-Handle, Operation with Socket Key Type: VDE - With double bit
Color: SR - Silver, RAL 9006, textured finish GN 119.3 Steel Door Cam Latches, with Cabinet U-Handle, Operation with Socket Key Type: VDE - With double bit
Color: SW - Black, RAL 9005, textured finish GN 119.3 Steel Door Cam Latches, with Cabinet U-Handle, Operation with Socket Key Type: VK7 - With square spindle
Color: SR - Silver, RAL 9006, textured finish GN 119.3 Steel Door Cam Latches, with Cabinet U-Handle, Operation with Socket Key Type: VK7 - With square spindle
Color: SW - Black, RAL 9005, textured finish

Product description

Information

Door cam latches GN 119.3 are used when the application requires both a locking mechanism and a handle. They lock by a turning operation clockwise (right), which moves the cam latch into the locked position behind the door frame. The latches have a pulling-in range of 10 mm so that they can also be used together with seals, for example.

The various operating bolts and distance pieces allow for a clamping range A1...A9 from 17 to 65 mm.

The cabinet U-handle with integrated cam latch is a very attractively designed and cost-effective solution.

Specification

  • Cabinet U-handle
    Zinc die-cast
    Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR

  • Latch arm
    Steel sheet metal, zinc plated, blue passivated finish

  • Operating bolt
    Steel, zinc plated, blue passivated finish

  • Spacer
    Aluminum

  • Assembly hardware
    Steel, zinc plated, blue passivated finish

RoHS

Accessory

Socket Keys GN 119.2

Technical drawing

3D
Hide technical drawing
GN 119.3 Steel Door Cam Latches, with Cabinet U-Handle, Operation with Socket Key sketch

Part Options / Table

Type

DKWith triangular spindle
VK7With square spindle
VK8With square spindle
VDEWith double bit
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Clamping range A1 - A9
(Door thickness + frame thickness)
(millimeters)
A 1 (l=35)A 2 (l=40)A 3 (l=45)A 4 (l=50)A 5 (l=55)A 6 (l=60)A 7 (l=65)A 8 (l=70)A 9 (l=75)
17 - 2522 - 3027 - 3532 - 4037 - 4542 - 5047 - 5552 - 6057 - 65

Build & Price

3D Product Configurator
Type




Clamping range A
Color
SR
SW

Construction and Assembly Instructions

Sketch Mounting Holes GN 119.3

By turning the operating element clockwise (right), the stepped and spring loaded cam latch arm moves up behind the door frame and pulls the door in.

The large pulling-in range of the cam (10 mm) allows these locks to be used successfully on doors with sealing strips. When selecting clamping range A the thickness of the seal might have to be taken into consideration.

For installation, two holes must be made in the door according to one of the two outline drawings.

The lock housing with the preassembled operating bolt is fitted into the hole from the front and held in position with the mounting nut on the back side. The distance piece and cam latch are then pushed one after the other onto the operating bolt from the back side and fastened with the hex head screw.

The required installation holes in the door leaf, are usually generated by drilling, punching or laser machining in series production. latch.

Selected Part

Total US Dollars (net)
$39.62
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$39.62
5099$36.32
100249$33.02
≥ 250$29.71
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.898 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 119.3-DK-A1-SWGN 119.3-DK-A1-SRGN 119.3-VK7-A1-SWGN 119.3-VK7-A1-SRGN 119.3-VK8-A1-SWGN 119.3-VK8-A1-SRGN 119.3-VDE-A1-SWGN 119.3-VDE-A1-SRGN 119.3-DK-A2-SWGN 119.3-DK-A2-SRGN 119.3-VK7-A2-SWGN 119.3-VK7-A2-SRGN 119.3-VK8-A2-SWGN 119.3-VK8-A2-SRGN 119.3-VDE-A2-SWGN 119.3-VDE-A2-SRGN 119.3-DK-A3-SWGN 119.3-DK-A3-SRGN 119.3-VK7-A3-SWGN 119.3-VK7-A3-SRGN 119.3-VK8-A3-SWGN 119.3-VK8-A3-SRGN 119.3-VDE-A3-SWGN 119.3-VDE-A3-SRGN 119.3-DK-A4-SWGN 119.3-DK-A4-SRGN 119.3-VK7-A4-SWGN 119.3-VK7-A4-SRGN 119.3-VK8-A4-SWGN 119.3-VK8-A4-SRGN 119.3-VDE-A4-SWGN 119.3-VDE-A4-SRGN 119.3-DK-A5-SWGN 119.3-DK-A5-SRGN 119.3-VK7-A5-SWGN 119.3-VK7-A5-SRGN 119.3-VK8-A5-SWGN 119.3-VK8-A5-SRGN 119.3-VDE-A5-SWGN 119.3-VDE-A5-SRGN 119.3-DK-A6-SWGN 119.3-DK-A6-SRGN 119.3-VK7-A6-SWGN 119.3-VK7-A6-SRGN 119.3-VK8-A6-SWGN 119.3-VK8-A6-SRGN 119.3-VDE-A6-SWGN 119.3-VDE-A6-SRGN 119.3-DK-A7-SWGN 119.3-DK-A7-SRGN 119.3-VK7-A7-SWGN 119.3-VK7-A7-SRGN 119.3-VK8-A7-SWGN 119.3-VK8-A7-SRGN 119.3-VDE-A7-SWGN 119.3-VDE-A7-SRGN 119.3-DK-A8-SWGN 119.3-DK-A8-SRGN 119.3-VK7-A8-SWGN 119.3-VK7-A8-SRGN 119.3-VK8-A8-SWGN 119.3-VK8-A8-SRGN 119.3-VDE-A8-SWGN 119.3-VDE-A8-SRGN 119.3-DK-A9-SWGN 119.3-DK-A9-SRGN 119.3-VK7-A9-SWGN 119.3-VK7-A9-SRGN 119.3-VK8-A9-SWGN 119.3-VK8-A9-SRGN 119.3-VDE-A9-SWGN 119.3-VDE-A9-SR