GN 120.1 Finger Grip Opening Handles Plastic, for Cam Latches / Cam Locks

Photo

GN 120.1 Plastic Finger Grip Opening Handles, for Cam Latches / Cam Locks

Product description

Information

Finger grip opening handles GN 120.1 are simple operating elements that are used in combination with cam locks or cam latches. They have a low installation height and can be mounted as required in a 90° grid pattern together with the latch housing.

Please note: The clamping range A1 ... A9 and / or the latch distance A is reduced by the dimension b.

Specification

Plastic
Technopolymer (Polyamide PA)
Black, matte finishSWSW


RoHS

Technical drawing

3D
Hide technical drawing
GN 120.1 Plastic Finger Grip Opening Handles, for Cam Latches / Cam Locks sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1bh1h2Length lsd2Usable for
1.220.080.240.711.380.811.10-GN 115 / GN 115.8 / GN 115.9 / GN 119 SST*
1.380.080.310.711.420.811.181.26GN 119 ST / GN 315.1 / GN 515 / GN 516 / GN 516.1 / GN 516.5*
* Used for latches actuated by key / socket key

Build & Price

3D Product Configurator
Outside diameter d1
Color
SW

Selected Part

Total US Dollars (net)
$1.26
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.26
100249$1.16
250499$1.05
≥ 500$0.95
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.007 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 120.1-31-SWGN 120.1-35-SW