GN 123 Sheet Metal Punches Steel, for Cam Latches / Cam Locks

Photo

GN 123 Steel Sheet Metal Punches, for Cam Latches / Cam Locks

Product description

Information

Sheet metal punches GN 123 allow the operator to easily punch mounting holes in sheet metal doors, for cam latches with square V14 and V20.

These punches are ideally suited for punching holes into sheet metal up to 2 mm thickness.

Assembly instructions

For drilling a pilot hole (d) we recommend using sticky tape marked with the center drilling and datum line.

Insert the pulling bolt with the punch and add the die, aligning the latter with the datum line and holding it in position with the hex nut; commence the punching operation.

Specification

Steel


Punch and die
Steel, hardened (56-58 HRC)


RoHS

On request

Punches GN 123.5 for stainless steel sheet metal

Technical drawing

3D
Hide technical drawing
GN 123 Steel Sheet Metal Punches, for Cam Latches / Cam Locks sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
s1 +0.004
Square
Ø +0.020d
Pilot hole
s2
Max. sheet metal
thickness
V 14,10.640.430.08
V 20,10.890.590.08

Build & Price

3D Product Configurator
Square s1

Selected Part

Total US Dollars (net)
$566.47
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$566.47
100249$519.27
250499$472.06
≥ 500$424.85
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.047 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 123-V14,1GN 123-V20,1