The searched standard part number is no longer valid. Your search was automatically changed to the new standard part number.

GN 124.2 Quick Release Pins Plastic Grip, with Stainless Steel Shank, with Axial Ball Retainer

Photo

GN 124.2 Plastic Quick Release Pins, with Stainless Steel Shank, with Axial Ball Retainer
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Quick release pins GN 124.2 are used for rapid connecting and securing of components or workpieces.

The retaining balls are held in position by a compression spring, are not rigidly locked and therefore, the quick release pin can be quickly and easily inserted and removed from the location bore.

The technical section contains the load ratings for the double shear strength (breaking strength).

Specification

Shank pin
Stainless steel AISI 303


Knob
Plastic
Technopolymer (Polyamide PA)

  • Black-gray
  • Temperature resistant up to 176 °F (80 °C)

Balls
Stainless steel AISI 420C


Spring
Stainless steel AISI 631


RoHS

Accessory

Ball Chains GN 111
Ball Chains GN 111.5
Retaining Cables GN 111.2
Spiral Retaining Cables GN 111.4

Technical drawing

3D
Hide technical drawing
GN 124.2 Plastic Quick Release Pins, with Stainless Steel Shank, with Axial Ball Retainer sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.001 / -0.003l1 + 0.023d2d3kl2l3Location
bore
Axial holding force ≈
0.2360.3940.5910.7870.9841.1811.9691.020.690.260.870.200.241.80 lbf (8 N)
0.3150.5910.7870.9841.1811.969-1.020.690.340.870.250.313.37 lbf (15 N)
0.3940.5910.7870.9841.1811.969-1.340.910.471.120.340.396.74 lbf (30 N)
0.4720.7871.1811.5751.969--1.340.910.571.120.370.477.19 lbf (32 N)

Build & Price

3D Product Configurator
Pin diameter d1
Length l1

Load Capacity of Quick Release Pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double shear strength (breaking strength) have been calculated or theoretically determined in accordance with DIN 50141.

The endangered bolt cross-section S was considered in two shear planes until breakage, according to the sketch shown opposite.

The details given on load capacity are non-binding guide values without any liability. In general, they do not constitute a warranty of quality. The user must determine from case to case if a product is suitable for the application. Ambient influences may affect the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F ≈ double shear strength according to DIN 50141 (breaking strength)

Show / Hide columns
d1
Pin diameter
GN 124.2
64946 lbf (22 kN)
88992 lbf (40 kN)
1013938 lbf (62 kN)
1220233 lbf (90 kN)

Selected Part

Total US Dollars (net)
$20.40
In Stock: 9
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$20.40
100249$18.70
250499$17.00
≥ 500$15.30
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.029 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.