GN 129.5HingesStainless Steel, Consisting of Three Parts
Photo
Material: A4 - Stainless steel
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Hinges GN 129.5 are used for doors which are flush with the frame on the outside.
They are especially suitable for tamper-proof doors and flaps. When mounted inside, the hinges are not removable from the outside and therefore protect against manipulation.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.128 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351