GN 139.6 Hinges without Switch Stainless Steel, to Accompany GN 139.5 Hinges with Integrated Safety Switch

Photo

GN 139.6 Stainless Steel Hinges without Switch, to Accompany GN 139.5 Hinges with Integrated Safety Switch
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 139.6 hinges without switch are identical to GN 139.5 hinges with integrated safety switch, except they do not include the connector plug. The hinges are tamper-proof because of the covered mounting from the backside.

The compact construction combines safety with an attractive design.

Specification

Body
Stainless steel precision casting AISI 316L
Polished, Ra < 0.8 µm


Pin
Stainless steel AISI 316L


RoHS

Technical drawing

3D
Hide technical drawing
GN 139.6 Stainless Steel Hinges without Switch, to Accompany GN 139.5 Hinges with Integrated Safety Switch sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2l3l4l5h1h2m1m2m3m4
2.994.961.573.910.870.611.243.461.141.610.35

Build & Price

3D Product Configurator
Width l1
Length l2

Mechanical Features

Maximal load

Information with safety factor



Load
direction

Drawing mechanical features GN 139.5 D. mechanical f. GN 139.5 D. Mechanical f.2 GN 139.5

Examples of calculation
→ see operating instruction

F max.

449.62 lbf (2000 N)

449.62 lbf (2000 N)

449.62 lbf (2000 N)

Assembly

From the backside, 10 x threads M6, 8 mm deep

Recommended torque

10 Nm (Screws M6)

Selected Part

Total US Dollars (net)
$640.82
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$640.82
1024$587.42
2549$534.02
≥ 50$480.62
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.004 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.