EN 151.4 Hinges Technopolymer Plastic, Adjustable, with Slotted Holes

Photo

EN 151.4 Technopolymer Plastic Hinges, Adjustable, with Slotted Holes Type: B - Horizontal slots
ELESA original design
code: CFA/SL
Type: B - Horizontal slots
EN 151.4 Technopolymer Plastic Hinges, Adjustable, with Slotted Holes Type: B - Horizontal slots EN 151.4 Technopolymer Plastic Hinges, Adjustable, with Slotted Holes Type: H - Vertical slots EN 151.4 Technopolymer Plastic Hinges, Adjustable, with Slotted Holes Type: HB - Horizontal and vertical slots
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Technical drawing

3D
Hide technical drawing
EN 151.4 Technopolymer Plastic Hinges, Adjustable, with Slotted Holes sketch

Part Options / Table

Type

HVertical slots
BHorizontal slots
HBHorizontal and vertical slots
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2d1d2h1h2h3h4l3m1m2t
2.522.560.260.200.910.530.591.180.941.571.570.26

Build & Price

3D Product Configurator
Width l1
Length l2
Type



Selected Part

Total US Dollars (net)
$9.74
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$9.74
10249$9.38
250499$8.85
≥ 500$7.97
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.136 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
EN 151.4-64-65-HEN 151.4-64-65-BEN 151.4-64-65-HB