EN 159.1 Double Hinges Technopolymer Plastic, for Profile Systems

Photo

EN 159.1 Technopolymer Plastic Double Hinges, for Profile Systems Color: LG - Gray, matte finish
ELESA original design
code: CFI,
Color: LG - Gray, matte finish
EN 159.1 Technopolymer Plastic Double Hinges, for Profile Systems Color: LG - Gray, matte finish EN 159.1 Technopolymer Plastic Double Hinges, for Profile Systems Color: SW - Black, matte finish
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Double hinges EN 159.1 are suitable for simple installation on standard commercially available T-slot aluminum profile extrusions. They will support the weight of a door by utilizing the provided rectangular positioning elements. These are simply clipped into recesses in the hinge wings. They will fit 8 mm and 10 mm wide slots. For every profile combination s2 - s1 - s2, the positioning elements in the commercial slot widths b are included. T-nut assemblies GN 965 / GN 968 are used for the assembly on profile rails.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Black, matte finishSWSW
  • Gray, matte finishLGLG
  • Temperature resistant up to 265 °F (130 °C)

Pin
Steel, nickel plated


RoHS

Technical drawing

3D
Hide technical drawing
EN 159.1 Technopolymer Plastic Double Hinges, for Profile Systems sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1md1d2h1h2l2For profiles widths
s2 - s1 - s2
3.501.380.260.310.630.311.4230 - 30 - 30
4.291.570.260.310.630.311.4240 - 30 - 40
3.901.570.260.310.630.311.4230 - 40 - 30
4.691.770.260.310.630.311.4240 - 40 - 40
4.091.670.260.310.630.311.4230 - 45 - 30
4.881.870.260.310.630.311.4240 - 45 - 40
5.281.970.260.310.630.311.4245 - 45 - 45
4.691.970.260.310.630.311.4230 - 60 - 30
5.472.170.260.310.630.311.4240 - 60 - 40
5.872.260.260.310.630.311.4245 - 60 - 45

Build & Price

3D Product Configurator
Width l1
Bore distance m
Color
LG
SW

Application Example

GN 159.1 Skizze 1

Positioning Elements

GN 159.1 Skizze 2
Show / Hide columns
Profile widthNut width ba
3062
3082
40 + 4584
40 + 45104
60105
60125

The positioning elements are clipped into the corresponding recesses of the hinge wing.

Selected Part

Total US Dollars (net)
$14.93
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$14.93
10249$14.39
250499$13.58
≥ 500$12.22
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.130 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
EN 159.1-89-35-SWEN 159.1-89-35-LGEN 159.1-109-40-SWEN 159.1-109-40-LGEN 159.1-99-40-SWEN 159.1-99-40-LGEN 159.1-119-45-SWEN 159.1-119-45-LGEN 159.1-104-42,5-SWEN 159.1-104-42,5-LGEN 159.1-124-47,5-SWEN 159.1-124-47,5-LGEN 159.1-134-50-SWEN 159.1-134-50-LGEN 159.1-119-50-SWEN 159.1-119-50-LGEN 159.1-139-55-SWEN 159.1-139-55-LGEN 159.1-149-57,5-SWEN 159.1-149-57,5-LG