EN 160.1 Lift-Off Hinges Technopolymer Plastic, with Eccentric Pin

Photo

EN 160.1 Technopolymer Plastic Lift-Off Hinges, with Eccentric Pin
ELESA original design
code: CFO.

Product description

Information

On EN 160.1 lift-off hinges, the two pin halves that form the fulcrum are offset from each other by 0.5 mm, and therefore are eccentric. Because of this design, the position of the door can be altered or adjusted in relation to the door frame.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 176 °F (80 °C)

Pin
Plastic
Technopolymer (Polyacetal POM)


RoHS

Technical drawing

3D
Hide technical drawing
EN 160.1 Technopolymer Plastic Lift-Off Hinges, with Eccentric Pin sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1 l2ad1d2h1h2l3l4l5m1m2s
1.382.520.080.220.310.630.350.631.220.240.750.750.33

Build & Price

3D Product Configurator
Width l1
Length l2

Construction and Assembly Instruction

The hinge section is to be attached to the door frame with the octagon holder.

The caps are removable, allowing the pin to be inserted from both sides. The fixed hinge section can so be attached to a door frame positioned either on the left or on the right.

First insert the pin such that the reference marking of the pin coincides with the arrow at the hinge.

The eccentric pin is to be placed in eight positions via the octagon.

Depending on position, I1 changes: min. 34.5 / max. 35.5.

GN 160.1 assembly GN 160.1 assembly 2

Aligning the Door

To align the door, the eccentric pin of the top and bottom hinge may be turned into the required position.

Sketch GN 160.1 down Sketch GN 160.1 up

Hinge 1: Turn pin counter-clockwise

Hinge 2: Turn pin clockwise

Hinge 1: Turn pin clockwise

Hinge 2: Turn pin counter-clockwise

Hinge Layout

Door to be unhinged

Door not to be unhinged

Sketch GN 160.1 unhingeable Sketch GN 160.1 n. unhingeable

Top hinge section:
Pin turned by 180°, cover attached on the opposite side.
The top hinge section may be mounted to the frame only after the bottom hinge has been hung.

Selected Part

Total US Dollars (net)
$7.07
In Stock: 106
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$7.07
10249$6.82
250499$6.43
≥ 500$5.79
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.058 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.